Product Details Portlet

G3VM-201H1 MOS FET Relays

MOS FET Relays Designed for Switching Minute Signals and Analog Signals.

  • Continuous load current of 200 mA.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
SOP6 1a
(SPST-NO)
Surface-mounting terminals 200 V G3VM-201H1 75 ---
3VM-201H1(TR) --- 2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA  
LED forward current reduction rate △IF/℃ -0.5 mA/ºC Ta≥25ºC
LED reverse voltage VR 5 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 200 V  
Continuous load current Connection A IO 200 mA Connection A: AC peak/DC
Connection B and C: DC
Connection B 200
Connection C 400
ON current reduction rate Connection A △IO/℃ -2.0 mA/ºC Ta≥25ºC
Connection B -2.0
Connection C -4.0
Connection temperature TJ 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to +125 ºC With no icing or condensation
Soldering temperature 260 ºC 10s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Absolute Maximum Ratings (Ta = 25ºC)
g3vm-201h1_1.gif

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10mA
Reverse current IR --- --- 10 µA VR=5V
Capacitance between terminals CT --- 30 --- pF V=0, f=1MHz
Trigger LED forward current IFT --- 1 3 mA Io=200mA
Output Maximum resistance with output ON Connection A RON --- 5 8 Ω IF=5mA, IO=200mA
Connection B --- 3 5 Ω IF=5mA, IO=200mA
Connection C --- 1.5 --- Ω IF=5mA, IO=400mA
Current leakage when the relay is open ILEAK --- --- 1.0 µA VOFF=200V
Capacitance between terminals COFF --- 100 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1MHz, Vs=0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC, ≤60%
Turn-ON time tON --- 0.6 1.5 ms IF=5mA, RL=200Ω, V DD=20V (See note 2.)
Turn-OFF time tOFF --- 0.1 1.0 ms
Note: 1. Turn-ON and Turn-OFF Times
g3vm-201h1_2.gif
Note: 2. These value are for Relays with NC contacts
Surface-mounting Terminals
Weight: 0.13 g
G3VM-351H:Dimensions1
Note: The actual product is marked differently from the image shown here.
 
Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-353B:Dimensions2
 
Terminal Arrangement/Internal Connections
G3VM-353B:Dimensions3
Note: The actual product is marked differently from the image shown here.