Product Details Portlet

G3VM-201G1 MOS FET Relays

Ultrasensitive MOS FET Relays in 200 V Load series for electric power saving.

  • Trigger LED forward current of 1 mA (maximum) facilitates power saving designs and prolonged battery life.
  • Continuous load current of 200 mA.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package type Contact form Terminals Load voltage (peak value)* Model Minimum package quantity
Number per tube Number per tape and reel
SOP4 1a
(SPST-NO)
Surface-mounting
terminals
200 V G3VM-201G1 100 ---
G3VM-201G1(TR) --- 2,500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA
Repetitive peak LED forward current IFP 1 A 100µs pulses,
100 pps
LED forward current reduction rate Δ IF/ºC -0.5 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V
Connection temperature Tj 125 ºC
Output Load voltage (AC peak/DC) VOFF 200 V
Continuous load current (AC peak/DC) IO 200 mA
ON current reduction rate Δ IO/ºC -2.0 mA/ºC Ta ≥ 25ºC
Connection temperature Tj 125 ºC
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 30 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 0.4 1 mA IO=200mA
Output Maximum resistance with output ON RON --- 5 8 Ω IF = 2mA
IO=200mA
Current leakage when the relay is open ILEAK --- 1 1000 nA VOFF=200V
Capacitance between terminals COFF --- 90 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
RoH ≤ 60%
Turn-ON time tON --- 3 8 ms IF=2 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF time tOFF --- 0.6 3 ms
Note: 2. Turn-ON and Turn-OFF Times
G3VM-201G1
Surface-mounting Terminals
Weight: 0.2 g
G3VM-201G1/D1:Dimensions1
Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions (Recommended Value, Top View)
G3VM-201G1/D1:Dimensions2

Terminal Arrangement/Internal Connections
G3VM-201G1/D1:Dimensions3
Note: The actual product is marked differently from the image shown here.
* The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.