Product Details Portlet

G3VM-101UR MOS FET Relays

World's smallest * class New VSON Package with Low Output Capacitance and Low ON Resistance

* As of November 2016 Survey by OMRON.

  • Load voltage: 60 V, 80 V, or 100 V
  • High Ambient operating temperature: -40°C to +110°C
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package type Contact form Terminals Load voltage
(peak value) *
Continuous load current
(peak value) *
VSON4 1a (SPST-NO) Surface-mounting Terminals 100V 100mA

Tape cut packaging Tape packaging
Model Minimum package quantity Model Minimum package quantity
G3VM-101UR 1 pc. G3VM-101UR(TR05) 500 pcs.
Note: 1. To order tape packaging for Relays with surface-mounting terminals, add "(TR05)" to the end of the model number.
Tape-cut VSONs are packaged without humidity resistance. Use manual soldering to mount them.
Refer to common precautions.
* The AC peak and DC value are given for the load voltage and continuous load current.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA  
LED forward current reduction rate Δ IF/ºC -0.3 mA/ºC Ta≥25ºC
LED reverse voltage VR 5 V  
Connection temperature Tj 125 ºC  
Output Load voltage (AC peak/DC) VOFF 100 V  
Continuous load current (AC peak/DC) IO 100 mA  
ON current reduction rate Δ IO/ºC −1 mA/ºC Ta≥25ºC
Pulse ON current lop 300 mA t=100ms, Duty=1/10
Connection temperature Tj 125 ºC  
Dielectric strength between I/O (See note 1.) (See note 2.) VI-O 500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +110 ºC With no icing or condensation
Ambient storage temperature Tstg -40 to +125 ºC With no icing or condensation
Soldering temperature --- 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.
  2. Dielectric strength between I/O 500Vrms is applied from production in December 2016. (Before changes are 300Vrms.)

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement conditions
Input LED forward voltage VF 1.1 1.27 1.4 V IF=10mA
Reverse current IR --- --- 10 µA VR=5V
Capacitance between terminals CT --- 30 --- pF V=0,f=1MHz
Trigger LED forward current IFT --- --- 3 mA IO=100mA
Release LED forward current IFC 0.1 --- --- mA IOFF=10μA
Output Maximum resistance with output ON RON --- 8 14 Ω IF=5mA, t<1s
IO=100mA,
Current leakage when the relay is open ILEAK --- --- 0.2 nA VOFF=100V
Capacitance between terminals COFF --- 6 8 pF V=0,f=100MHz,
t<1s
Capacitance between I/O terminals CI-O --- 1 --- pF f=1MHz,Vs=0V
Insulation resistance between I/O terminals RI-O --- 108 --- VI-O=500VDC,
RoH≤60%
Turn-ON time tON --- --- 0.3 ms IF=5mA,RL=200Ω,
VDD=20V (See note 3.)
Turn-OFF time tOFF --- --- 0.3 ms
Note: 3. Turn-ON and Turn-OFF Times
VSON (Very Small Outline Non-leaded)
VSON4
G3VM-101UR:Dimensions1
Note: 1. The actual product is marked differently from the image shown here.
Note: 2. "G3VM" does not appear in the model number on the Relay.


Surface-mounting Terminals
Weight: 0.01g

G3VM-101UR:Dimensions2

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-101UR:Dimensions3

Terminal Arrangement/Internal Connections
G3VM-101UR:Dimensions3
Note: The actual product is marked differently from the image shown here.