Product Details Portlet

G3VM-101PR MOS FET Relays

Smallest 100V MOS FET Relay In The Market (USOP Package Size)

  • Dielectric strength of 500Vrms between I/O.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Package type Contact form Terminals Load voltage
(peak value)*
Model Minimum package quantity
Number per tape and reel
USOP4 1a
(SPST-NO)
Surface-mounting
terminals
100V G3VM-101PR ---
G3VM-101PR (TR05) 500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA  
LED forward current reduction rate △IF/℃ -0.5 mA/ºC Ta≥25ºC
LED reverse voltage VR 5 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 100 V  
Continuous load current (AC peak/DC) IO 100 mA  
ON current reduction rate △IO/℃ −1 mA/ºC Ta≥25ºC
Pulse ON current Iop 300 mA t=100ms, Duty=1/10
Connection temperature TJ 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -40 to +125 ºC With no icing or condensation
Soldering temperature 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement conditions
Input LED forward voltage VF 1 1.15 1.3 V IF=10mA
Reverse current IR --- --- 10 µA VR=5V
Capacity between terminals CT --- 15 --- pF V=0,f=1MHz
Trigger LED forward current IFT --- 0.5 3 mA IO=100mA
Output Maximum resistance with output ON RON --- 8 14 Ω IF=5mA,
IO=100mA, t<1s
Current leakage when the relay is open ILEAK --- --- 200 pA VOFF=100V
Capacitance between terminals COFF --- 6 8 pF V=0,f=100MHz,
t<1s
Capacitance between I/O terminals CI-O --- 0.4 --- pF f=1MHz,Vs=0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
RoH≤60%
Turn-ON time tON --- 0.12 0.3 ms IF=5mA,RL=200Ω,
VDD=20V (See note 2.)
Turn-OFF time tOFF --- 0.18 0.3 ms
Note: 2. Turn-ON and Turn-OFF Times
USOP (Ultra Small Outline Package)
USOP4
G3VM-101LR:Dimensions1
Note: The actual product is marked differently from the image shown here.


Surface-mounting Terminals
Weight: 0.03g

G3VM-101LR:Dimensions2

Actual Mounting Pad Dimensions
(Recommended Value, Top View)
G3VM-101LR:Dimensions3

Terminal Arrangement/Internal Connections
G3VM-101LR:Dimensions3
Note: The actual product is marked differently from the image shown here.