Product Details Portlet

G3VM-101LR MOS FET Relays

World's Smallest* SSOP Package MOS FET Relays with High Load Voltage of 100 V. * As of March 2011 Survey by OMRON

  • Leakage current of 200 pA max. when output relay is open.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type Contact form Terminals Load voltage
(peak value)*
Model Minimum package quantity
Number per tape and reel
SSOP4 1a
(SPST-NO)
Surface-mounting
terminals
100 V G3VM-101LR ---
G3VM-101LR (TR05) 500
Note: 1. Ask your OMRON representative for orders under 500 pcs. We can supply products with the tape already cut.
  2. Tape-cut SSOPs are packaged without humidity resistance. Use manual soldering to mount them.
Refer to common precautions.
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 50 mA  
LED forward current reduction rate △IF/℃ -0.5 mA/ºC Ta≥25ºC
LED reverse voltage VR 5 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 100 V  
Continuous load current (AC peak/DC) IO 80 mA  
ON current reduction rate △IO/℃ -0.8 mA/ºC Ta≥25ºC
Connection temperature TJ 125 ºC  
Dielectric strength between I/O (See note 1.) VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -20 to +85 ºC With no icing or condensation
Ambient storage temperature Tstg -40 to +125 ºC With no icing or condensation
Soldering temperature 260 ºC 10 s
Note: 1. The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Electrical Characteristics (Ta = 25ºC)
Item Symbol Minimum Typical Maximum Unit Measurement conditions
Input LED forward voltage VF 1.0 1.15 1.3 V IF=10mA
Reverse current IR --- --- 10 µA VR=5V
Capacitance between terminals CT --- 15 --- pF V=0,f=1MHz
Trigger LED forward current IFT --- 1 5 mA IO=80mA
Output Maximum resistance with output ON RON --- 8 14 Ω IF=10mA,
IO=80mA, t=10ms
Current leakage when the relay is open ILEAK --- --- 200 pA VOFF=80V
Capacitance between terminals COFF --- 6 8 pF V=0,f=100MHz,
t<1s
Capacitance between I/O terminals CI-O --- 0.6 --- pF f=1MHz,Vs=0V
Insulation resistance between I/O terminals RI-O 1,000 108 --- VI-O=500VDC,
RoH≤60%
Turn-ON time tON --- 0.1 0.3 ms IF=5mA,RL=200Ω,
VDD=20V (See note 2.)
Turn-OFF time tOFF --- 0.1 0.3 ms
Note: 2. Turn-ON and Turn-OFF Times
Surface-mounting Terminals
Weight:0.03g
G3VM-101LR:Dimensions1
Note: The actual product is marked differently from the image shown here.
Note: A tolerance of ±0.1 mm applies to all dimensions unless otherwise specified.


Actual Mounting Pad Dimensions
(Recommended Value, Top View)

G3VM-101LR:Dimensions2

Terminal Arrangement / Internal Connections
G3VM-101LR:Dimensions3
Note: The actual product is marked differently from the image shown here.