Product Details Portlet

B5W-LA01 STD Light Convergent Reflective Sensor


  • Robust performance with little influence from sensing object color or material.
  • Detects objects with mirror reflective surfaces and transparent objects.
  • Analog voltage output.
  • Maximum sensing distance of 70 mm.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Parameter
Symbol
Ratings
Unit
Supply voltageVCC5.5V
Operating temperatureTopr-10 to +60ºC
Storage temperatureTstg-25 to +80ºC

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Characteristics
Unit
Condition
MIN.TYP.MAX.
Operating supply voltageVCC4.55.05.5V-
Maximum Output voltageVomax-3.3-V-
Output voltage (Far)Vofar --30mVAt L = 70 mm by White paper *
Output voltage (Near)Vonear70 --mVAt L = 22.8 mm by Black paper *
Note: All units are in millimeters unless otherwise indicated.

PIN number
Terminal name
Remarks.
1PulsePulse input pin
2GND Ground pin 
3VoutOutput voltage pin
4VccInput voltage pin

Unless otherwise specified,
the tolerances are ±0.3 mm.
Connector type : JST S4B-ZR
Number of pins : 4 pin