Product Details Portlet

EE-SX460-P1 Photomicrosensor (Transmissive)

  • Snap-in mounting model.
  • Mounts to 0.8- to 1.6-mm-thick panels.
  • High resolution (aperture width of 0.5 mm)
  • With a 5-mm-wide slot.
  • Photo IC output signals directly connect with C-MOS and TTL.
  • Connects to Tyco Electronics AMP's EI-series connectors.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Power supply voltage VCC 10 V
Output voltage VOUT 28 V
Output current IOUT 16 mA
Permissible output dissipation POUT 250 mW (see note)
Ambient temperature Operating Topr -20ºC to 75ºC
Storage Tstg -40ºC to 85ºC
Soldering temperature Tsol ---
Note: Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.

Electrical and Optical Characteristics (Ta = 25ºC, VCC = 5 V ±10%)
Item
Symbol
Value
Condition
Current consumption ICC 30 mA max. With and without incident
Low-level output voltage VOL 0.3 V max. IOUT = 16 mA with incident
High-level output voltage VOH (VCC × 0.9) V min. VOUT = VCC without incident, RL = 47 kΩ
Response frequency f 3 kHz min. VOUT = VCC, RL = 47 kΩ(see note)
Note : The value of the response frequency is measured by rotating the disk as shown below.
EE-SX460-P1:Ratings1
Note: All units are in millimeters unless otherwise indicated.

EE-SX460-P1:Dimensions

Terminal No.
Name
V Power supply (Vcc)
O Output (OUT)
G Ground (GND)

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max. ±0.3
3 < mm ≤ 6 ±0.375
6 < mm ≤ 10 ±0.45
10 < mm ≤ 18 ±0.55
18 < mm ≤ 30 ±0.65
Recommended Mating Connectors:
Tyco Electronics AMP 171822-3 (crimp-type connector)
172142-3 (crimp-type connector)
OMRON EE-1005 (with harness)