Product Details Portlet

EE-SX4320 Photomicrosensor (Transmissive)


  • Ultra-Compact Slot / SMD Type (Slot width: 2 mm)
  • PCB surface mounting type.
  • High resolution with a 0.3-mm-wide aperture.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Unit
EmitterForward currentIF25 *1mA
Reverse voltageVR5V
DetectorPower supply voltageVCC9V
Output voltageVOUT17V
Output currentIOUT8mA
Permissible output dissipationPOUT80 *1mW
Operating temperatureTopr-30 to +85 *1ºC
Storage temperatureTstg-40 to +90 *1ºC
Reflow soldering temperatureTsol255 *2ºC
*1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.
*2. Complete soldering within 10 seconds for reflow soldering.

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Unit
Condition
MIN.TYP.MAX.
EmitterForward voltageVF---1.21.4VIF = 20mA
Reverse currentIR---0.0110μAVR = 5V
Peak emission wavelengthλP---940---nmIF = 20mA
DetectorPower supply voltageVCC2.2---7V---
Low-level output voltageVOL---0.120.4VVCC = 2.2 to 7 V,
IF = 7 mA,
IOL = 8 mA
High-level output voltageIOH------10μAVCC = 2.2 to 7 V,
IF = 0 mA,
VOH = 17 V
Current consumptionICC---2.84mAVCC = 7 V
Peak spectral sensitivity wavelengthλP---870---nmVCC = 2.2 to 7 V
LED current when output is ONIFT------3.5mAVCC = 2.2 to 7 V
HysteresisΔH---21---%VCC = 2.2 to 7 V *1
Response frequencyf3------kHzVCC = 2.2 to 7 V,
IF = 5 mA,
IOL = 8 mA *2
Response delay timetPLH---8---μsVCC = 2.2 to 7 V,
IF = 5 mA,
IOL = 8 mA *3
tPHL---20---μsVCC = 2.2 to 7 V,
IF = 5 mA,
IOL = 8 mA *3
*1.Hysteresis denotes the difference in forward LED current value, expressed in percentage, calculated from the respective forward LED currents when the photo IC in turned from ON to OFF and when the photo IC in turned from OFF to ON.
*2.The value of the response frequency is measured by rotating the disk as shown below.
EESX4320:Dimension
*3.The following illustrations show the definition of response delay time.
EESX4320:Dimension


Exterior Specifications
Connecting methodWeight (g)Material
Case
SMT0.1PPS
Note: All units are in millimeters unless otherwise indicated.
EESX4320:Dimension

Aperture size (H x W)
EmitterDetector
1.4×1.41×0.3

Internal circuit
EESX4320:Dimension
Terminal No.Name
(1)Anode
(2)(3)Cathode
(4)grand
(5)Power supply voltage
(6)Output