Product Details Portlet

EE-SX4235A-P2 Photomicrosensor (Transmissive)

  • Snap-in mounting model.
  • Mounts to 1.0-, 1.2- and 1.6-mm-thick panels.
  • High resolution with a 0.5-mm-wide sensing aperture.
  • With a 5-mm-wide slot.
  • Photo IC output signals directly connect with C-MOS and TTL.
  • Connects to Tyco Electronics AMP’s CT-series connectors.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Power supply voltage VCC 7 V
Output voltage VOUT 28 V
Output current IOUT 16 mA
Permissible output dissipation POUT 250 mW (see note)
Ambient temperature Operating Topr -25ºC to 75ºC
Storage Tstg -40ºC to 85ºC
Soldering temperature Tsol ---
Note: Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.

Electrical and Optical Characteristics (Ta = 25ºC, VCC = 5 V ±10%)
Item
Symbol
Value
Condition
Current consumption ICC 16.5 mA max. With and without incident
Low-level output voltage VOL 0.35 V max. IOUT = 16 mA with incident
High-level output voltage VOH (VCC × 0.9) V min. VOUT = VCC without incident, RL = 47 kΩ
Response frequency f 3 kHz min. VOUT = VCC, RL = 47 kΩ(see note)
Note : The value of the response frequency is measured by rotating the disk as shown below.
EE-SX4235A-P2:Ratings1

Note: All units are in millimeters unless otherwise indicated.

EE-SX4235A-P2:Dimensions

Terminal No.
Name
V Power supply (Vcc)
O Output (OUT)
G Ground (GND)

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max. ±0.3
3 < mm ≤ 6 ±0.375
6 < mm ≤ 10 ±0.45
10 < mm ≤ 18 ±0.55
18 < mm ≤ 30 ±0.65
Recommended Mating Connectors:
Tyco Electronics AMP 179228-3 (crimp-type connector)
175778-3 (crimp-type connector)
173977-3 (press-fit connector)