Product Details Portlet

EE-SX3161-W11/4161-W11 Photomicrosensor (Transmissive)

  • Dust-proof model.
  • Light-receiving element and amplification circuits contained in one chip.
  • Can use a power supply voltage of 4.5 to 16 V.
  • Connects directly to C-MOS or TTL.
  • Dark-ON Sensor: EE-SX3161-W11
  • Light-ON Sensor: EE-SX4161-W11
  • Pre-wired Sensors (AWG28).
  • Solder-less lead wire connection to increase reliability.
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Emitter Forward current IF 50 mA
(see note 1)
Reverse voltage VR 4 V
Detector Power supply voltage VCC 16 V
Output voltage VOUT 28 V
Output current IOUT 16 mA
Permissible output
dissipation
POUT 250 mW
(see note 1)
Ambient temperature Operating Topr –25ºC to 75ºC
Storage Tstg –25ºC to 85ºC
Note: 1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC
  2. If you mount the Sensor with screws, use M3 screws, and flat washers and use a tightening torque of 0.5 N·m max.

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Condition
Emitter Forward voltage VF  1.2 V typ., 1.5 V max. IF = 20 mA
Reverse current IR  0.01 μA typ., 10 μA max. VR = 4 V
Peak emission wavelength λP  940 nm IF = 20 mA
Detector Low-level output voltage VOL 0.12 V typ., 0.4 V max. VCC = 4.5 to 16 V, IOL = 16 mA, IF = 0 mA (EE-SX3161),
IF = 10 mA (EE-SX4161)
High-level output voltage VOH 15 V min. VCC = 16 V, RL = 1 kΩ, IF = 10 mA (EE-SX3161),
IF = 0 mA (EE-SX4161)
Current consumption ICC 3.2 mA typ., 10 mA max. VCC = 16 V
Peak spectral sensitivity
wavelength
λP  870 nm VCC = 4.5 to 16 V
LED current when output is OFF IFT 2 mA typ., 10 mA max. VCC = 4.5 to 16 V
LED current when output is ON
Hysteresis ΔH 15% typ. VCC = 4.5 to 16 V (see note 1)
Response frequency f 3kHz min. VCC = 4.5 to 16 V, IF = 15 mA, IOL = 16 mA (see note 2)
Response delay time tPLH (tPHL) 3 μs typ. VCC = 4.5 to 16 V, IF = 15 mA, IOL = 16 mA (see note 3)
Response delay time tPHL (tPLH) 20 μs typ. VCC = 4.5 to 16 V, IF = 15 mA, IOL = 16 mA (see note 3)
Note: 1. Hysteresis denotes the difference in forward LED current value, expressed in percentage, calculated from the respective forward LED currents when the photo IC in turned from ON to OFF and when the photo IC in turned from OFF to ON.
  2. The value of the response frequency is measured by rotating the disk as shown below.
  3. The following illustrations show the definition of response delay time. The value in the parentheses applies to the EE-SX4161.
Note: All units are in millimeters unless otherwise indicated.


Terminal No.
Color
Name
A Red Anode
K Black Cathode
V White Power supply
(Vcc)
O Blue Output (OUT)
G Green Ground (GND)

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max. ±0.3
3 < mm ≤ 6 ±0.375
6 < mm ≤ 10 ±0.45
10 < mm ≤ 18 ±0.55
18 < mm ≤ 30 ±0.65