Product Details Portlet

EE-SX3148-P1 Photo IC Output Photomicrosensor (Transmissive)

  • A boss on one side enables securing the Sensor with one M2 or M3 screw.
  • Sensor can be installed from either top of bottom of mounting plate.
  • High resolution both vertically and horizontally (slot dimensions: 0.5 x 0.5 mm)
  • 3.6-mm-wide slot.
  • Photo-IC output connects directly to CMOS and TTL devices.
  • Applicable to the ZH and ZR Connector Series from JST (Japan Solderless Terminal).
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Item Symbol Rated value
Power supply voltage VCC 6 V
Output voltage VOUT 28 V
Output current IOUT 16 mA
Permissible output dissipation POUT 250 mW
(see note)
Ambient temperature Operating Topr -20ºC to 75ºC
Storage Tstg -40ºC to 85ºC
Soldering temperature Tstg -
Note: Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.

Electrical and Optical Characteristics (Ta = 25ºC, VCC = 5 V ±10%)
Item Symbol Value Condition
Current consumption ICC 30 mA max. With and without incident
Low-level output voltage VOL 0.3 V max. IOUT = 16 mA
without incident
High-level output voltage VOH (VCC x 0.9) V min. VOUT = VCC with incident
RL = 47 kΩ
Response frequency f  3 kHz min. VOUT = VCC, RL = 47 kΩ (see note)
Note : The value of the response frequency is measured by rotating the disk as shown below.
  EE-SX4134:Ratings1
Note: All units are in millimeters unless otherwise indicated.


Terminal No. Name
1 Power supply
(Vcc)
2 Output (OUT)
3 Ground (GND)
Recommended Mating Connectors:
JST (Japan Solderless Terminal) ZHR-3 Series (crimp connector) 03ZR Series (press-fit connector)


Unless otherwise specified, the tolerances are as shown below.
Dimensions Tolerance
3 mm max. ± 0.200
3 < mm ≤ 6 ± 0.240
6 < mm ≤ 10 ± 0.290
10 < mm ≤ 18 ± 0.350
18 < mm ≤ 30 ± 0.420