Product Details Portlet

G3VM-61QR MOS FET Relays

World's smallest class* New S-VSON Package with Low Output Capacitance and Low ON Resistance

  • Load voltage 60V.
  • Low C × R = 13.2 pF·Ω, COFF (standard) = 12 pF, RON (standard) = 1.1 Ω
  • High Ambient operating temperature: -40°C to +110°C

* As of June 2017 Survey by OMRON.

RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.

Ordering Information

scroll
Package
type
Contact
form
Terminals Load voltage
(peak value)∗1
Continuous
load current
(peak value)∗1
Packing / Tape cut Packing / Tape & reel
Model Minimum package
quantity
Model Minimum package
quantity
S-VSON4 1a (SPST-NO) Surface-mounting
Terminals
60 V 400 mA G3VM-61QR 1 pc. G3VM-61QR
(TR05)
500 pcs.

Absolute Maximum Ratings

(Ta = 25°C)

scroll
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA  
LED forward current reduction rate △IF/℃ -0.3 mA/ºC Ta≥25ºC
LED reverse voltage VR 6 V  
Connection temperature TJ 125 ºC  
Output Load voltage (AC peak/DC) VOFF 60 V  
Continuous load current (AC peak/DC) IO 400 mA  
ON current reduction rate △IO/℃ −4 mA/ºC Ta≥25ºC
Pulse ON current Iop 1.2 A t=100ms, Duty=1/10
Connection temperature TJ 125 ºC  
Dielectric strength between I/O∗1 VI-O 500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to +110 ºC  
Ambient storage temperature Tstg -40 to +125 ºC With no icing or condensation
Soldering temperature 260 ºC 10 s

Electrical Characteristics

(Ta = 25°C)

scroll
Item Symbol Minimum Typical Maximum Unit Measurement conditions
Input LED forward voltage VF 1.1 1.21 1.4 V IF=10mA
Reverse current IR --- --- 10 µA VR=5V
Capacity between terminals CT --- 30 --- pF V=0,f=1MHz
Trigger LED forward current IFT --- --- 3 mA IO=100mA
Release LED forward current IFC 0.1 --- --- mA IOFF=10μA
Output Maximum resistance with output ON RON --- 1.1 1.5 Ω IO=400mA, IF=5mA, t<1s
Current leakage when the relay is open ILEAK --- --- 1000
(1)
nA VOFF=60V
(VOFF=50V)
Capacity between terminals COFF --- 12 20 pF V=0,f=100MHz,
t<1s
Capacity between I/O terminals CI-O --- 0.9 --- pF f=1MHz,Vs=0V
Insulation resistance between I/O terminals RI-O --- 108 --- VI-O=500VDC,
RoH≤60%
Turn-ON time tON --- --- 0.5
(0.25)
ms IF=5mA,RL=200Ω,
VDD=20V
(IF=10mA,RL=200Ω,
VDD=20V)∗2
Turn-OFF time tOFF --- --- 0.3
(0.3)
ms

Appearance

S-VSON (Super-Very Small Outline Non-leaded)

  • S-VSON4 pin
    S-VSON4 pin
  • * Actual model name marking for each model
    Model Marking
    G3VM-61QR 6Q0

Dimensions

(Unit: mm)

  • Surface-mounting Terminals

    (Weight: 0.01g)

    Surface-mounting Terminals
  • Actual Mounting Pad Dimensions

    (Recommended Value, Top View)

    Actual Mounting Pad Dimensions

    Unless otherwise specified, the dimensional tolerance is ± 0.1 mm.

    Terminal Arrangement / Internal Connections

    (Top View)

    Terminal Arrangement / Internal Connections

Safety Precautions

Refer to "Common Precautions" for all G3VM models