Product Details Portlet

G3VM-31HR MOS FET Relay

High-power, 2.5-A Switching with SOP Package. Low 20-mΩ ON Resistance.

  • Continuous load current of 4 A (8 A) max.*
    * Values in parentheses are for connection C.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.

Ordering Information

scroll
Package
type
Contact
form
Terminals Load voltage
(peak value)∗1
Continuous load current
(peak value)∗1
Model Minimum package quantity
Connection
A, B
Connection
C
Number per tube Number per
tape and reel
SOP6 1a
(SPST-NO)
Surface-mounting terminals 30 V 4 A 8 A G3VM-31HR 75 ---
G3VM-31HR(TR05) --- 500

Absolute Maximum Ratings

(Ta = 25°C)

scroll
Item Symbol Rating Unit Measurement Conditions
Input LED forward current IF 30 mA  
LED forward current reduction rate ΔIF/ºC -0.3 mA/ºC Ta ≥ 25ºC
LED reverse voltage VR 5 V  
Connection temperature Tj 125 ºC  
Output Load voltage (AC peak/DC) VOFF 30 V  
Continuous load current Connection A IO 4000 A Connection A: AC peak/DC
Connection B and C: DC
Connection B
Connection C 8000
ON current reduction rate Connection A ΔIO/ºC -40 mA/ºC Ta ≥ 25ºC
Connection B
Connection C -80
Pulse ON current Iop 12 A t=100 ms, Duty=1/10
Connection temperature Tj 125 ºC  
Dielectric strength between I/O∗1 VI-O 1,500 Vrms AC for 1 min
Ambient operating temperature Ta -40 to + 85 ºC With no icing or condensation
Ambient storage temperature Tstg -55 to + 125 ºC
Soldering temperature   260 ºC 10 s

Electrical Characteristics

(Ta = 25°C)

scroll
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input LED forward voltage VF 1.18 1.33 1.48 V IF=10 mA
Reverse current IR --- --- 10 µA VR= 5V
Capacitance between terminals CT --- 70 --- pF V=0,
f=1MHz
Trigger LED forward current IFT --- 0.3 3 mA IO=100mA
Output Maximum resistance with output ON Connection A RON --- 0.02 0.04 Ω IF=5 mA
IO=4 A (Connection A, B)
IO=8 A (C connections), t<1s
Connection B --- 0.008 0.02
Connection C --- 0.004 0.01
Current leakage when the relay is open ILEAK --- --- 1000 nA VOFF = 30A
Capacitance between terminals COFF --- 1100 --- pF V = 0, f = 1 MHz
Capacitance between I/O terminals CI-O --- 0.8 --- pF f=1 MHz,
Vs = 0V
Insulation resistance between I/O
terminals
RI-O 1000 108 --- VI-O=500 VDC,
RoH ≤ 60%
Turn-ON time tON --- 1.1 5.0 ms IF=5 mA,
RL=200Ω
VDD=20V∗2
Turn-OFF time tOFF --- 0.1 1.0

Dimensions

(Unit: mm)

G3VM-31HR

  • Surface-mounting Terminals

    (Weight: 0.13 g)

    figcaption
  • Actual Mounting Pad Dimensions

    (Recommended Value, Top View)

    Actual Mounting Pad Dimensions
    Terminal Arrangement / Internal Connections

    (Top View)

    Terminal Arrangement / Internal Connections

Safety Precautions

Refer to the Common Precautions for All MOS FET Relays for precautions that apply to all MOS FET Relays.