Product Details Portlet

EE-SX1096-W11 Photomicrosensor (Transmissive)

  • Pre-wired Sensors (AWG28).
  • Solder-less lead wire connection to increase reliability.
  • With a horizontal aperture.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Emitter Forward current IF 50 mA
(see note 1)
Pulse forward current IFP 1 A
(see note 2)
Reverse voltage VR 4 V
Detector Collector–Emitter
voltage
VCEO 30 V
Emitter–Collector
voltage
VECO -
Collector current IC 20 mA
Collector dissipation PC 100 mW
(see note 1)
Ambient temperature Operating Topr –25ºC to 80ºC
Storage Tstg –25ºC to 85ºC
Note: 1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC
  2. The pulse width is 10 μs maximum with a frequency of 100 Hz.
  3. If you mount the Sensor with screws, use M3 screws, spring washers, and flat washers and use a tightening torque of 0.5 N·m max.
  4. You should use the product in the condition without any stress on the cable.

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Condition
Emitter Forward voltage VF  1.2 V typ., 1.5 V max. IF = 30 mA
Reverse current IR  0.01 μA typ., 10 μA max. VR = 4 V
Peak emission wavelength λP  940 nm typ. IF = 20 mA
Detector Light current IL 0.5 mA min., 14 mA max. IF = 20 mA, VCE = 10 V
Dark current ID 2 nA typ., 200 nA max. VCE = 10 V, 0 ℓx
Leakage current ILEAK - -
Collector–Emitter saturated voltage VCE (sat) 0.1 V typ., 0.4 V max. IF = 20 mA, IL = 0.1 mA
Peak spectral sensitivity wavelength λP  850 nm typ. VCE = 10 V
Rising time tr 4 μs typ. VCC = 5 V, RL = 100 Ω, IL = 5 mA
Falling time tf 4 μs typ. VCC = 5 V, RL = 100 Ω, IL = 5 mA
Note: All units are in millimeters unless otherwise indicated.


Terminal No.
No. Color
Name
A Red Anode
K Black Cathode
C White Collector
E Green Emitter

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max. ±0.3
3 < mm ≤ 6 ±0.375
6 < mm ≤ 10 ±0.45
10 < mm ≤ 18 ±0.55
18 < mm ≤ 30 ±0.65