Product Details Portlet

EE-SX1330 Photomicrosensor (Transmissive)


  • Ultra-Compact Slot / SMD Type (Slot width: 3 mm)
  • PCB surface mounting type.
  • High resolution with a 0.3-mm-wide aperture.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Unit
EmitterForward currentIF25 *1mA
Pulse forward currentIFP100 *2mA
Reverse voltageVR5V
DetectorCollector-Emitter voltageVCEO12V
Emitter-Collector voltageVECO5V
Collector currentIC20mA
Collector dissipationPC75 *1mW
Operating temperatureTopr-30 to +85 *1ºC
Storage temperatureTstg-40 to +90 *1ºC
Reflow soldering temperatureTsol255 *3ºC
*1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.
*2. Duty ratio: 1%, Pulse width: 0.1 ms
*3. Complete soldering within 10 seconds for reflow soldering.

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Unit
Condition
MIN.TYP.MAX.
EmitterForward voltageVF---1.11.3VIF = 5mA
Reverse currentIR------10μAVR = 5V
Peak emission wavelengthλP---940---nmIF = 20mA
DetectorLight currentIL100---900μAIF = 5mA,
VCE = 5V
Dark currentID---10100nAVCE = 10V,
0×
Collector-Emitter
saturated voltage
VCE (sat)---0.10.4VIF = 20mA,
IL = 100µA
Peak spectral
sensitivity wavelength
λP---900---nmVCE = 5V
Rising timetr---19---μsVCC = 5V,
RL = 100Ω,
IL = 500µA
Falling timetf---26---μsVCC = 5V,
RL = 100Ω,
IL = 500µA
Note: Refer to the following timing diagram for tr and tf.
EESX1330:Dimensions

Exterior Specifications
Connecting methodWeight (g)Material
Case
SMT0.2PPS
Note: All units are in millimeters unless otherwise indicated.
EE-SX1330:Dimensions1

Aperture size (H x W)
EmitterDetector
1.4×1.41×0.3

Internal circuit
EESX1330:Dimension
Terminal No.Name
(1)Anode
(2)Cathode
(3)Emitter
(4)Collector