Product Details Portlet

EE-SY169B Photomicrosensor (Reflective)

  • High-quality model with plastic lenses.
  • Highly precise sensing range with a tolerance of ±0.6 mm horizontally and vertically.
  • With a red LED sensing dyestuff-type links.
  • Limited reflective model
  • Higher gain than EE-SY169.
  • Possible to get the same IL as EE-SY169 with IF=10 mA. (half of EE-SY169 condition)
  • Recommended sensing distance = 4.0 mm
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Emitter Forward current IF 40 mA
(see note 1)
Pulse forward current IFP 300 mA
(see note 2)
Reverse voltage VR 3 V
Detector Collector-Emitter voltage VCEO 30 V
Emitter-Collector voltage VECO ---
Collector current IC 20 mA
Collector dissipation PC 100 mW
(see note 1)
Ambient temperature Operating Topr 0ºC to 70ºC
Storage Tstg -20ºC to 80ºC
Soldering temperature Tsol 260ºC
(see note 3)
Note: 1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.

2. The pulse width is 10 μs maximum with a frequency of 100 Hz.

3. Complete soldering within 10 seconds.

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Condition
Emitter Forward voltage VF 1.85 V typ., 2.3 V max. IF = 20 mA
Reverse current IR 0.01 μA typ., 10 μA max. VR = 3 V
Peak emission wavelength λP 660 nm typ. IF = 20 mA
Detector Light current IL 160 μA min., 2,000 μA max. IF = 10 mA, VCE = 5 V
White paper with a reflection ratio of 90%, d = 4 mm (see note)
Dark current ID 2 nA typ., 200 nA max. VCE = 5 V, 0 x
Leakage current ILEAK 2 μA max. IF = 20 mA, VCE = 5 V with no reflection
Collector-Emitter saturated voltage VCE (sat) --- ---
Peak spectral sensitivity wavelength λP 850 nm typ. VCE = 5 V
Rising time tr 30 μs typ. VCC = 5 V, RL = 1 kΩ, IL = 1 mA
Falling time tf 30 μs typ. VCC = 5 V, RL = 1 kΩ, IL = 1 mA
Note: The letter “d” indicates the distance between the top surface of the sensor and the sensing object.
Note: All units are in millimeters unless otherwise indicated.

EE-SY169B:Dimensions
Note: These dimensions are for the surface A.Other lead wire pitch dimensions are for the housing surface.

Terminal No.
Name
A Anode
K Cathode
C Collector
E Emitter

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max. ±0.3
3 < mm ≤ 6 ±0.375
6 < mm ≤ 10 ±0.45
10 < mm ≤ 18 ±0.55
18 < mm ≤ 30 ±0.65