Product Details Portlet

G3VM-101HR2 MOS FET Relay

MOS FET Relays in SOP 6-pin packages that achieve the low ON resistance and high switching capacitance of a mechanical relay

  • Continuous load current of 3 A (6 A) max. *

* Values in parentheses are for connection C.

RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package typeContact formTerminalsLoad voltage (peak value)*ModelMinimum package quantity
Number per tubeNumber per tape and reel
SOP61a
(SPST-NO)
Surface-mounting terminals100 VG3VM-101HR275---
G3VM-101HR2(TR05)---500
* The AC peak and DC value are given for the load voltage.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRatingUnitMeasurement Conditions
InputLED forward currentIF30mA
LED forward current reduction rateΔ IF/ºC-0.3mA/ºCTa ≥ 25ºC
LED reverse voltageVR6V
Connection temperatureTJ125ºC
OutputLoad voltage (AC peak/DC)VOFF100V
Continuous load currentConnection AIO3AConnection A: AC peak/DC
Connection B and C: DC
Connection B3
Connection C6
ON current reduction rateConnection AΔ IO/ºC−30mA/ºCTa ≥ 25ºC
Connection B−30
Connection C−60
Pulse ON currentIop9At = 100 ms, Duty = 1/10
Connection temperatureTJ125ºC
Dielectric strength between I/O (See note 1.)VI-O1,500VrmsAC for 1 min
Operating temperatureTa-40 to + 110ºCWith no icing or condensation
Storage temperatureTstg-55 to + 125ºCWith no icing or condensation
Soldering temperature---260ºC10 s
Note:1 The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.

Connection Diagram
Connection A
Connection B
Connection C

Electrical Characteristics (Ta = 25ºC)
ItemSymbolMinimumTypicalMaximumUnitMeasurement Conditions
InputLED forward voltageVF1.51.651.8VIF=10 mA
Reverse currentIR------10µAVR= 5V
Capacitance between terminalsCT---70---pFV=0,
f=1MHz
Trigger LED forward currentIFT---0.353mAIO=100mA
Release LED forward currentIFC0.1------mAIOFF=10μA
OutputMaximum resistance with output ONConnection ARON---0.050.065ΩIF = 5mA
IO=3A ,
t <1S
Connection B---0.0250.033ΩIF = 5mA
IO=3A ,
t <1S
Connection C---0.0130.016ΩIF = 5mA
IO=6A ,
t <1S
Current leakage when the relay is openILEAK------1,000nAVOFF = 100V
Capacitance between terminalsCOFF---460---pFV=0,
f=1 MHz
Capacitance between I/O terminalsCI-O---0.8---pFf=1 MHz,
Vs = 0V
Insulation resistanceRI-O1,000108---VI-O=500 VDC,
RoH ≤ 60%
Turn-ON timetON---0.452msIF=5 mA,
RL=200Ω
VDD=20V
(See note 2.)
Turn-OFF timetOFF---0.10.5ms
Note: 2.Turn-ON and Turn-OFF Times
G3VM_101HR2:Ratings/Characteristics1
Surface-mounting Terminals
Weight: 0.13 g


Note:The actual product is marked differently from the image shown here.
Actual Mounting Pad Dimensions
(Recommended Value, Top View)


Terminal Arrangement/Internal Connections
Note: 1.The actual product is marked differently from the image shown here.
Note: 2." G3VM " does not appear in the model number on the Relay.
Note: 3.The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold.