Product Details Portlet

EE-SA105 Photomicrosensor (Actuator)

 

  • Model has an actuator.
  • Low operating force (0.15 N (15 gf)).
  • Connects to circuits with ease.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Emitter Forward current IF 50 mA
(see note 1)
Pulse forward current IFP 1 A
(see note 2)
Reverse voltage VR 4 V
Detector Collector-Emitter voltage VCEO 30 V
Emitter-Collector voltage VECO 5 V
Collector current IC 20 mA
Collector dissipation PC 100 mW
(see note 1)
Ambient temperature Operating Topr -25ºC to 70ºC
Storage Tstg -40ºC to 100ºC
Soldering temperature Tsol 260ºC
(see note 3)
Note: 1. Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.
  2. The pulse width is 10 μs maximum with a frequency of 100 Hz.
  3. Complete soldering within 10 seconds.

Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Condition
Emitter Forward voltage VF 1.2 V typ., 1.5 V max. IF = 30 mA
Reverse current IR 0.01 μA typ., 10 μA max. VR = 4 V
Peak emission wavelength λP 940 nm typ. IF = 20 mA
Detector Light current IL 0.5 mA min. IF = 20 mA, VCE = 5 V at free position (FP)
Dark current ID 2 nA typ., 200 nA max. VCE = 10 V, 0 x
Leakage current ILEAK 10 μA max. IF = 20 mA, VCE = 5 V at operating position (OP)
Collector-Emitter saturated voltage VCE (sat) 0.15 V typ., 0.4 V max. IF = 20 mA, IL = 0.1 mA
Peak spectral sensitivity wavelength λP 850 nm typ. VCE = 10 V
Rising time tr --- ---
Falling time tf --- ---

Mechanical Characteristics
Actuator operation (IF = 20 mA, VCE = 5 V) (see note 1)
Free position (FP): 14.2±0.3 mm
Operating position (OP): 13.0 mm min.
Total travel position (TTP): 12.1 mm max.
Operating force (see note 2) 0.15 N (15 gf) max.
Mechanical life expectancy 500,000 operations min. (The actuator traveling from its FP to FP via TTP is regarded as one operation.)
Note: 1. Free position (FP): The distance between the bottom of the housing to the top of the actuator without any external force imposed on the actuator.
  Operating position (OP): The distance between the bottom of the housing to the top of the actuator when the actuator is pressed and the IL becomes ILEAK or less.
  Total travel position (TTP): The distance between the bottom of the housing to the top of the actuator when the actuator is fully pressed.
2. Operating force: The force required to press the actuator from its FP to OP.
EE-SA105:Ratings
Note: All units are in millimeters unless otherwise indicated.
 
EESA105:Dimensions
Terminal No.
Name
A Anode
K Cathode
C Collector
E Emitter

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max. ±0.3
3 < mm ≤ 6 ±0.375
6 < mm ≤ 10 ±0.45
10 < mm ≤ 18 ±0.55
18 < mm ≤ 30 ±0.65