Product Details Portlet

G9EA-1 DC Power Relays(60-A,100-A Models)

DC Power Relays Capable of Interrupting High-voltage, High-current Loads

  • A compact relay (73 × 36 × 67.2 mm (L × W × H)) capable of switching 400-V 60-A DC loads. (Capable of interrupting 600 A at 300 VDC max.)
  • The switching section and driving section are gas-injected and hermetically sealed, allowing these compact relays to interrupt high-capacity loads. The sealed construction also requires no arc space, saves space, and helps ensure safe applications.
  • Downsizing and optimum design allow no restrictions on the mounting direction.
  • Terminal Cover and DIN Track Adapters are also available for industrial applications.
  • UL/CSA standard UL508 approved.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Models Terminals Contact form Rated coil voltage Model
Coil terminals Contact terminals
Switching / current conduction models Screw terminals
(See note 2.)
Screw terminals
(See note 1.)
SPST-NO 12 VDC
24 VDC
48 VDC
60 VDC
100 VDC
G9EA-1-B
Lead wires G9EA-1
High-current conduction models Screw terminals
(See note 2.)
G9EA-1-B-CA
Lead wires G9EA-1-CA
Note: 1. Two M5 screws are provided for the contact terminal connection.
  2. Two M3.5 screws are provided for the coil terminal connection.
Ratings
Coil
Rated voltage Rated current Coil resistance Must-operate voltage Must-release voltage Maximum voltage (See note 3.) Power consumption
12 VDC 417 mA 28.8 Ω 75% max. of rated voltage 8% min. of rated voltage 130% of rated voltage
(at 23ºC within 10 mimutes)
Approx. 5 W
24 VDC 208 mA 115.2 Ω
48 VDC 102 mA 469.3 Ω
60 VDC 86.2 mA 695.7 Ω Approx. 5.2 W
100 VDC 53.6 mA 1,864 Ω Approx. 5.4 W
Note: 1. The figures for the rated current and coil resistance are for a coil temperature of 23ºC and have a tolerance of ±10%.
  2. The figures for the operating characteristics are for a coil temperature of 23ºC.
  3. The figure for the maximum voltage is the maximum voltage that can be applied to the relay coil.

Contacts
Item Resistive load
G9EA-1(-B) G9EA-1(-B)-CA
Rated load 60 A at 400 VDC, 100 A at 120 VDC 30 A at 400 VDC
Rated carry current 60 A 100 A
Maximum switching voltage 400 V 400 V
Maximum switching current 100 A 30 A

Characteristics
Item G9EA-1(-B) G9EA-1(-B)-CA
Contact resistance (See note 2.) 30 mΩ max. (0.6 mΩ typical) 10 mΩ max. (0.3 mΩ typical)
Contact voltage drop 0.1 V max.
(for a carry current of 60 A)
0.1 V max.
(for a carry current of 100 A)
Operate time 50 ms max.
Release time 30 ms max.
Insulation resistance
(See note 3.)
Between coil and contacts 1,000 MΩ min.
Between contacts of the same polarity 1,000 MΩ min.
Dielectric strength Between coil and contacts 2,500 VAC, 1 min
Between contacts of the same polarity 2,500 VAC, 1 min
Impulse withstand voltage (See note 4.) 4,500 V
Vibration resistance Destruction 10 to 55 to 10 Hz, 0.75-mm single amplitude
(Acceleration: 2.94 to 88.9 m/s2)
Malfunction 10 to 55 to 10 Hz, 0.75-mm single amplitude
(Acceleration: 2.94 to 88.9 m/s2)
Shock resistance Destruction 490 m/s2
Malfunction 196 m/s2
Mechanical endurance (See note 5.) 200,000 ops. min.
Electrical endurance (See note 6.)
120 VDC, 100 A, 3,000 ops. min. 400 VDC, 30 A, 1,000 ops. min.
400 VDC, 60 A, 3,000 ops. min. 120 VDC, 30 A, 2,500 ops. min.
400 VDC, 30 A, 30,000 ops. min. ---
Short-time carry current 100 A (10 min) 150 A (10 min)
Maximum interruption current 600 A at 300 VDC (5 times) ---
Overload interruption 180 A at 400 VDC (100 times min.) 100 A at 120 VDC (150 times min.)
Reverse polarity interruption -60 A at 200 VDC (1,000 times min.) ---
Ambient operating temperature -40 to 70ºC
(with no icing or condensation)
Ambient operating humidity 5% to 85%
Weight Approx. 310 g
Note: 1. The above values are initial values at an ambient temperature of 23ºC unless otherwise specified.
  2. The contact resistance was measured with 1 A at 5 VDC using the voltage drop method.
  3. The insulation resistance was measured with a 500-VDC megohmmeter.
  4. The impulse withstand voltage was measured with a JEC-212 (1981) standard impulse voltage waveform (1.2 × 50 μs).
  5. The mechanical endurance was measured at a switching frequency of 3,600 operations/hr.
  6. The electrical endurance was measured at a switching frequency of 60 operations/hr.
Note: All units are in millimeters unless otherwise indicated.

Models with Screw Terminals
G9EA-1-B(-CA)

G9EA-1:Dimensions1
Mounting Hole Dimensions
(TOP VIEW)
G9EA-1:Dimensions2
Terminal Arrangement /
Internal Connections

(TOP VIEW)
G9EA-1:Dimensions2
Note: Be sure to connect terminals with the correct polarity. Coils do not have polarity.

Dimension (mm) Tolerance (mm)
10 or lower ±0.3
10 to 50 ±0.5
50 or higher ±1

Models with Lead Wires
G9EA-1(-CA)

Mounting Hole Dimensions
(TOP VIEW)
G9EA-1:Dimensions2
Terminal Arrangement /
Internal Connections

(TOP VIEW)
G9EA-1:Dimensions2
Note: Be sure to connect terminals with the correct polarity. Coils do not have polarity.

Dimension (mm) Tolerance (mm)
10 or lower ±0.3
10 to 50 ±0.5
50 or higher ±1

Options

Terminal Cover
P9EA-C

G9EA-1:Dimensions3
Note:Be sure to remove the cutouts for wiring that are located in the wiring outlet direction before installing the Terminal Cover.
Dimension (mm) Tolerance (mm)
10 or lower ±0.3
10 to 50 ±0.5
50 or higher ±1
DIN Track Adapter
P9EA-D

G9EA-1:Dimensions4

Dimension (mm) Tolerance (mm)
10 or lower ±0.3
10 to 50 ±0.5
50 or higher ±1