Product Details Portlet

XC6V Discrete-wire IDC Connectors

Wider range of uses than normal DIN Connectors

  • Two types of Connectors, for flat cables and discrete wires. Select the type for your application.
  • Flat Cable Connectors (XC6D, XC6H) enable VME bus configurations (daisy chain) and backplane systems.
  • The Discrete-wire IDC Connectors (XC6V) have solderless contacts and use separated contact blocks to significantly reduce the number of harnesses.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Individual Models
Name No. of contacts Applicable wire Model
Connector
Housing
(See note.) --- XC6M-96
Single-row
Contacts
32 AWG24/26 XC6W-3221
32 AWG26/28 XC6W-3222
Dummy
Board
--- --- XC6T-32
Spare
Contacts
--- AWG24/26 XC6W-0021
--- AWG26/28 XC6W-0022
Note: Three Single-row Contacts (32 contacts) can be inserted.

Combinations
No. of
contacts
Applicable wir Model Model and
quantity
96 AWG24/26 XC6V-9621 XC6M-96×1
XC6W-3221×3
AWG26/28 XC6V-9622 XC6M-96×1
XC6W-3222×3
64 AWG24/26 XC6V-6421 XC6M-96×1
XC6W-3221×2
XC6T-32×1
AWG26/28 XC6V-6422 XC6M-96×1
XC6W-3222×2
XC6T-32×1
Note:
1. Accommodating model numbers are not printed on the Connectors.
2. For combinations other than the above especially when using different wires for each row, order the Connectors individually.
Item XC6D XC6H XC6V Remarks
Rated current 1A 0.65A 3 A max.  
Rated voltage 250 VAC 100 VAC 300 VAC  
Contact resistance 20mΩmax. (at 20 mV, 100 mA max.)  
Insulation resistance 1,000MΩmin. (at 500 VDC)  
Dielectric strength 500 VAC 300 VAC 650 VAC 1 minute, leakage current 1 mA max.
Total insertion force 0.59 N per contact max.  
Removal force 0.15 N min. (with test gauge, t = 0.56 mm)  
Insertion durability 200 times  
Ambient operating temperature -55 to 105℃ (with no icing at low temperature)
(unit: mm)

Connector Housing
XC6M-96

XC6V:1


Single-row Contacts
XC6W-3221 (Size 1 AWG24/26)
XC6W-3222 (Size 2 AWG26/28)

XC6V:2

Dummy Board
XC6T-32

XC6V:3_1
Note: Dimensions are the same as those for the Single-row Contacts.

Spare Contacts
XC6W-0021 (Size 1, AWG24/26)
XC6W-0022 (Size 2, AWG26/28)

XC6V:3_2

Note: This can be used as a replacement Connector in the event of erroneous connection.

Correct Use

About Solderless Connections (IDC)

• Use only the XC6 IDC Tool to insure reliability.
• Contact your OMRON representative for details on the IDC Tool.
• Check the contact size (No. 1 or No. 2) and wire size before connecting.
• Do not use wires other than UL-tested 7-strand wires.
• Do not touch the contacts during connection.
• Due to the construction of the Single-row Contacts and the Dummy Board, the long-hand direction is weak. Do not bend it.
• After making the connections, check that:

1. The wires are inserted all the way into the slots.
2. The wires are centered in both slots.(Fig. 1.)
3. Insulation displacement margin should be adequate. (a)
4. The height of the connections in both slots is equal. (Fig. 2)
5. The insulation barrel completely covers the wires.

IDC Contacts

• An insertion length of 9 mm is required,which should be taken into account when preparing a wire for connection.

Inserting into the Connector Housing

• Three Single-row Contacts (or DummyBoards) can be stacked in the same direction. Position the Contacts (or Dummy Boards) by using the tabs on the surface).

• Make sure that the tabs on the three Contact match the slots on the housing. Push them until they snap together.

Removing from the Connector Housing

Insert a flat-blade screw driver into the gap under the flaps on the back of the unit as shown in the diagram. Push the screw driver in the direction of the arrow (down). Use a wide screw driver that can remove all three Single-row Contacts.

Mating with the XC6V Connector

• The XC6V can mate with the XC5 or XC3 Triple-row, 96-contact Plugs.
• It can also mate with other DIN standard (DIN 41612) connectors.
• Be sure to hold the Connector Housing when removing the XC6V from the Plug. Do not try to remove it by pulling on the wire.