Product Details Portlet

XG8W Original Plugs for MIL Connectors

Original Plug that can be used in a wide range of applications.

  • Can use as a Plug for different Sockets.
    Applicable Sockets:
    XG4M Flat Cable Connector
    XG5 Discrete-wire IDC Connector
    (Refer to Applicable Sockets below.)
  • Through-holes handle 0.8-mm wires.
  • With Double-row Plugs with right-angle terminals,block-base soldering improves productivity while lock levers simplify locking (excluding XG8V and XG8W Plugs with straight terminals).
  • Simply cut to divide (excluding XG8W Right-angle Plugs).
  • Standard models are approved by UL standards (file No. E103202)
RoHS Compliant
Model 2D/3D CAD
XG8W-1031 Download
XG8W-1041 Download
XG8W-1431 Download
XG8W-1441 Download
XG8W-1631 Download
XG8W-1641 Download
XG8W-2031 Download
XG8W-2034 Download
XG8W-2041 Download
XG8W-2044 Download
XG8W-2631 Download
XG8W-2634 Download
XG8W-2641 Download
XG8W-2644 Download
XG8W-3031 Download
XG8W-3034 Download
XG8W-3041 Download
XG8W-3044 Download
XG8W-3431 Download
XG8W-3434 Download
XG8W-3441 Download
XG8W-3444 Download
XG8W-4031 Download
XG8W-4034 Download
XG8W-4041 Download
XG8W-4044 Download
XG8W-5031 Download
XG8W-5034 Download
XG8W-5041 Download
XG8W-5044 Download
XG8W-6031 Download
XG8W-6041 Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance
No. of contacts
Plugs with straight terminals
Plugs with right-angle terminals
Model (gold plated)Model (tin plated)Model (gold plated)Model (tin plated)
10XG8W-1031XG8W-1041--
14XG8W-1431XG8W-1441--
16XG8W-1631XG8W-1641--
20XG8W-2031XG8W-2041XG8W-2034XG8W-2044
26XG8W-2631XG8W-2641XG8W-2634XG8W-2644
30XG8W-3031XG8W-3041XG8W-3034XG8W-3044
34XG8W-3431XG8W-3441XG8W-3434XG8W-3444
40XG8W-4031XG8W-4041XG8W-4034XG8W-4044
50XG8W-5031XG8W-5041XG8W-5034XG8W-5044
60XG8W-6031XG8W-6041--
Rated curren3 A (See note 1.)
Rated voltage300 VAC
Contact resistance20mΩ max. (at 20 mV, 100 mA max.) (See note 2.)
Insulation resistance1,000MΩ min. (at 500 VDC)
Dielectric strength650 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating
temperature
-55 to 105℃ (with no icing at low temperature)
Note:
1. The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
2. The contact resistance is measured with the Plug mated to an XG5M-N.
(Unit: mm)
XG8W-□□31(With gold-plated straight terminals)
XG8W-□□41(With tin plated straight terminals)

XG8W:1
Dimensions
No. of
contacts
Dimensions (mm)
AB
1012.710.16
1417.815.24
1620.317.78
2025.422.86
2633.030.48
3038.135.56
3443.240.64
4050.848.26
5063.560.96
6076.273.66

XG8W-□□34(With gold-plated right-angle terminals)
XG8W-□□44(With tin-plated right-angle terminals)

XG8W:1

Dimensions
No. of
contacts
Dimensions (mm)
AB
2025.422.86
2633.030.48
3038.135.56
3443.240.64
4050.848.26
5063.560.96

Precautions

Correct Use

●Dividing the XG8W (with Straight Terminals), XG8V, XG8A, and XG8B

• Using a Cutter, make a cut on the slot asindicated by the dotted line in the diagram.Then fold the Plug manually in thedirection of the arrows.

precaution img

  1. Soldering temperature: 250 ±5°C
  2. Continuous soldering time: Within 5 ±1 s