Product Details Portlet

XG8A (Single-row)/XG8B (Double-row) Original Plugs for MIL Connectors

Original Plug that can be used in a wide range of applications.

  • Can use as a Plug for different Sockets.
    Applicable Sockets:
    XG4M Flat Cable Connector
    XG5 Discrete-wire IDC Connector
    (Refer to Applicable Sockets below.)
  • Through-holes handle 0.8-mm wires.
  • With Double-row Plugs with right-angle terminals,block-base soldering improves productivity while lock levers simplify locking (excluding XG8V and XG8W Plugs with straight terminals).
  • Simply cut to divide (excluding XG8W Right-angle Plugs).
  • Standard models are approved by UL standards (file No. E103202)
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Terminal type
No. of contacts
Plugs with straight terminalsPlugs with right-angle terminals
Model (gold plated)Model (gold plated)
50(Single-row)XG8A-5031XG8A-5034
100(Double-row)XG8B-0131XG8B-0134
Rated curren3 A (See note 1.)
Rated voltage300 VAC
Contact resistance20mΩ max. (at 20 mV, 100 mA max.) (See note 2.)
Insulation resistance1,000MΩ min. (at 500 VDC)
Dielectric strength650 VAC for 1 min (leakage current: 1 mA max.)
Ambient operating
temperature
-55 to 105℃ (with no icing at low temperature)
Note:
1. The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
2. The contact resistance is measured with the Plug mated to an XG5M-N.
(Unit: mm)
Single-row Plugs
XG8A-5031
(With straight terminals)

XG8A/B:1
Mounting holes (bottom view)
XG8A/B:1

XG8A-5034
(With right-angle terminals)

XG8A/B:1
Mounting holes (bottom view)
XG8A/B:1

Double-row Plugs
XG8B-0131
(With straight terminals)

XG8A/B:1
Mounting holes (bottom view)
XG8A/B:1

XG8B-0134
(With right-angle terminals)

XG8A/B:1
Mounting holes (bottom view)
XG8A/B:1

Correct Use

●Dividing the XG8W (with Straight Terminals), XG8V, XG8A, and XG8B

• Using a Cutter, make a cut on the slot asindicated by the dotted line in the diagram.Then fold the Plug manually in thedirection of the arrows.

precaution img

  1. Soldering temperature: 250 ±5°C
  2. Continuous soldering time: Within 5 ±1 s