Product Details Portlet

G3VM-51UV MOS FET Relays

Very Small Outline Non-Leaded Package with Voltage Driving Type; VSON(R)
MOS FET relay with current limiting internal resistor on the input side

  • Operating input forward voltage: Recommendation 5V (Typical)
  • Load voltage: 50 V
    Continuous load current of 0.3 A max.
    LowC×R=12pF·Ω,COFF (Typical)=12pF,RON (Typical)=1Ω
  • High Ambient operating temperature: -40°C to +110°C
RoHS適合
本ページは製品カタログからの抜粋した情報を記載しています。その他の製品情報はデータシート他各種データをご覧ください。
PackageContact formTerminalsLoad voltage
(peak value)*
Continuous load current
(peak value)*
Tape cut packagingTape packaging
ModelMinimum package quantityModelMinimum package quantity
VSON(R)41a
(SPST-NO)
Surface-mounting Terminals50V300 mAG3VM-51UV1 pc.G3VM-51UV(TR05)500 pcs.

Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR05)" to the end of the model number.
Tape-cut VSON(R)s are packaged without humidity resistance. Use manual soldering to mount them.
Refer to common precautions.
* The AC peak and DC value are given for the load voltage and continuous load current.
Absolute Maximum Ratings(Ta=25℃)
ItemSymbolRatingUnitMeasurement conditions
InputInput forward voltageVIN6V
Input reverse voltageVRIN5V
Connection temperatureTJ125
OutputLoad voltage (AC peak/DC)VOFF50V
Continuous load current (AC peak/DC)IO300mA
ON current reduction rate△IO/℃−3mA/℃Ta≧25℃
Pulse ON currentIop900mAt=100ms、Duty=1/10
Connection temperatureTJ125
Dielectric strength between I/O*VI-O500VrmsAC for 1 min
Ambient operating temperatureTa−40〜+110With no icing or condensation
Ambient storage temperatureTstg−40~+125
Soldering temperature26010s
* The dielectric strength between the input and output was checked by applying voltage between all pins on the LED side and all pins on the light- receiving side.

Electrical Characteristics(Ta=25℃)
ItemSymbolMinimumTypicalMaximumUnitMeasurement Conditions
InputReverse currentIR10μAVR=5V
Capacity between terminalsCT30pFV=0、f=1MHz
Input forward currentIF6.3mAVIN=5V
Operate voltageVFON1.83VIo=100mA
Release voltageVFOFF0.81.8VIOFF=10μA
OutputMaximum resistance with output ONRON11.5ΩVIN=5V、t<1s、Io=Continuous load current ratings
Current leakage when the relay is openILEAK1nAVOFF=Load voltage ratings
Capacity between terminalsCoff1220pFV=0、f=100MHz、t<1s
Capacity between I/O terminalsCI-O1pFf=1MHz、VS=0V
Insulation resistance between I/O terminalsRI-O108VI-O=500VDC、ROH≦60%
Turn-ON timetON0.5msVIN=5V、RL=200Ω、
V DD=20V
*
Turn-OFF timetOFF0.4ms
* Turn-ON and Turn-OFF Times

(Unit:mm)

Appearance

VSON(R) (Very Small Outline Non-leaded with Resistance)

VSON(R) 4-pin

Note: 1. The actual product is marked differently from the image shown here.
Note: 2. "G3VM" does not appear in the model number on the Relay.

*Actual model name marking for each model

ModelMarking
G3VM-21UV112UVB
G3VM-51UV5UV0
G3VM-61UV6UV0


Surface-mounting Terminals
Weight: 0.01 g


Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions(Recommended Value, Top View)

Unless otherwise specified, the dimensional tolerance is ± 0.1 mm.



Terminal Arrangement/Internal Connections(Top View)