Product Details Portlet

G3VM-51UV MOS FET Relays

Very Small Outline Non-Leaded Package with Voltage Driving Type; VSON(R)
MOS FET relay with current limiting internal resistor on the input side

  • Operating input forward voltage: Recommendation 5V (Typical)
  • Load voltage: 50 V
    Continuous load current of 0.3 A max.
    LowC×R=12pF·Ω,COFF (Typical)=12pF,RON (Typical)=1Ω
  • High Ambient operating temperature: -40°C to +110°C
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package Contact form Terminals Load voltage
(peak value)*
Continuous load current
(peak value)*
Tape cut packaging Tape packaging
Model Minimum package quantity Model Minimum package quantity
VSON(R)4 1a
(SPST-NO)
Surface-mounting Terminals 50V 300 mA G3VM-51UV 1 pc. G3VM-51UV(TR05) 500 pcs.

Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR05)" to the end of the model number.
Tape-cut VSON(R)s are packaged without humidity resistance. Use manual soldering to mount them.
Refer to common precautions.
* The AC peak and DC value are given for the load voltage and continuous load current.
Absolute Maximum Ratings(Ta=25℃)
Item Symbol Rating Unit Measurement conditions
Input Input forward voltage VIN 6 V  
Input reverse voltage VRIN 5 V  
Connection temperature TJ 125  
Output Load voltage (AC peak/DC) VOFF 50 V  
Continuous load current (AC peak/DC) IO 300 mA  
ON current reduction rate △IO/℃ −3 mA/℃ Ta≧25℃
Pulse ON current Iop 900 mA t=100ms、Duty=1/10
Connection temperature TJ 125  
Dielectric strength between I/O* VI-O 500 Vrms AC for 1 min
Ambient operating temperature Ta −40〜+110 With no icing or condensation
Ambient storage temperature Tstg −40~+125  
Soldering temperature 260 10s
* The dielectric strength between the input and output was checked by applying voltage between all pins on the LED side and all pins on the light- receiving side.

Electrical Characteristics(Ta=25℃)
Item Symbol Minimum Typical Maximum Unit Measurement Conditions
Input Reverse current IR 10 μA VR=5V
Capacity between terminals CT 30 pF V=0、f=1MHz
Input forward current IF 6.3 mA VIN=5V
Operate voltage VFON 1.8 3 V Io=100mA
Release voltage VFOFF 0.8 1.8 V IOFF=10μA
Output Maximum resistance with output ON RON 1 1.5 Ω VIN=5V、t<1s、Io=Continuous load current ratings
Current leakage when the relay is open ILEAK 1 nA VOFF=Load voltage ratings
Capacity between terminals Coff 12 20 pF V=0、f=100MHz、t<1s
Capacity between I/O terminals CI-O 1 pF f=1MHz、VS=0V
Insulation resistance between I/O terminals RI-O 108 VI-O=500VDC、ROH≦60%
Turn-ON time tON 0.5 ms VIN=5V、RL=200Ω、
V DD=20V
*
Turn-OFF time tOFF 0.4 ms
* Turn-ON and Turn-OFF Times

(Unit:mm)

Appearance

VSON(R) (Very Small Outline Non-leaded with Resistance)

VSON(R) 4-pin

Note: 1. The actual product is marked differently from the image shown here.
Note: 2. "G3VM" does not appear in the model number on the Relay.

*Actual model name marking for each model

Model Marking
G3VM-21UV11 2UVB
G3VM-51UV 5UV0
G3VM-61UV 6UV0

 

Surface-mounting Terminals
Weight: 0.01 g


Note: The actual product is marked differently from the image shown here.

Actual Mounting Pad Dimensions(Recommended Value, Top View)

Unless otherwise specified, the dimensional tolerance is ± 0.1 mm.

 

 

Terminal Arrangement/Internal Connections(Top View)