Product Details Portlet

XG4C Box-type Plugs

The Mainstream of Circuit Board Connectors conforming MIL Standards with Improved Design.

  • Our new production system improves reliability.
  • Space-saving Box-type Plugs (XG4C) available.
  • IDC Plugs (XG4E) can be used for relaying.
  • An endless number of combinations can be made using the XG-5 IDC Connectors for discrete wires, XG8 Original Plugs, and the XG2 IDC Connectors for PCBs.
  • The Original Plugs (XG8) and the Box-type Plugs (XG4C) can be locked using Lock Levers.
  • Conform to MIL standards (MIL-C-83503).
  • UL standards (file No. E103202) (All XG4 models except those with XG4U)
RoHS Compliant
Model 2D/3D CAD
XG4C-1031 Download
XG4C-1034 Download
XG4C-1071 Download
XG4C-1074 Download
XG4C-1431 Download
XG4C-1434 Download
XG4C-1631 Download
XG4C-1634 Download
XG4C-2031 Download
XG4C-2034 Download
XG4C-2631 Download
XG4C-2634 Download
XG4C-3031 Download
XG4C-3034 Download
XG4C-3431 Download
XG4C-3434 Download
XG4C-4031 Download
XG4C-4034 Download
XG4C-5031 Download
XG4C-5034 Download
XG4C-5071 Download
XG4C-5074 Download
XG4C-6031 Download
XG4C-6034 Download
XG4C-6071 Download
XG4C-6074 Download
XG4C-6431 Download
XG4C-6434 Download
XG4C-6471 Download
XG4C-6474 Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts
No. of polarizing slotsPlugs with straight DIP terminals
Plugs with right-angle DIP terminals
100XG4C-1071XG4C-1074
1XG4C-1031XG4C-1034
141XG4C-1431XG4C-1434
161XG4C-1631XG4C-1634
201XG4C-2031XG4C-2034
261XG4C-2631XG4C-2634
301XG4C-3031XG4C-3034
341XG4C-3431XG4C-3434
401XG4C-4031XG4C-4034
501XG4C-5031XG4C-5034
2 *XG4C-5071XG4C-5074
601XG4C-6031XG4C-6034
2 *XG4C-6071XG4C-6074
641XG4C-6431XG4C-6434
2 *XG4C-6471XG4C-6474
Note:1. Polarizing slot pitch is 22.86 mm.

2. The Box-type Plug can be locked using Lock Lever II (sold separately). (See XG4Z-0002 on page 19 of a Datasheet.)

Item

MIL Sockets: XG4M
Relay Plug: XG4E

MIL Plugs: XG4A
Box-type Plugs: XG4C
Board-to-board Sockets: XG4H

Rated current
1A3A *
Rated voltage
AC250VAC300V
Contact resistance
20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance
1,000 MΩ min. (at 500 VDC)
Dielectric strength
500 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force
1.96 N max. per contact
Removal force
0.39 N min. (with test gauge, t= 0.64 mm)
Insertion durability
50 times

Ambient operating temperature

Operating: -55 to 105℃ (with no icing at low temperature)
*The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
(Unit: mm)

Box-type
XG4C-31 / -1071 (Straight DIP terminals)
XG4C-34 / -1074 (Right-angle DIP terminals)

XG4C:Dimensions1

Mounting View (BOTTOM VIEW)
  XG4C:Dimensions2


Table of Dimensions
No. of contacts
Dimensions [mm]
A
B
C
1020.017.510.16
1425.122.615.24
1627.625.217.78
2032.730.222.86
2640.337.930.48
3045.442.935.56
3450.548.040.64
4058.155.648.26
5070.868.360.96
6083.581.073.66
6488.686.178.74
Note: See page 16 of a Datasheet for details on the availability (10-contact Connectors) and pitch (with 50, 60, or 64-contact Connectors) of polarity slots.