Product Details Portlet

EE-SX1025 Photomicrosensor (Transmissive)

Slot / PCB mounting Type
(Slot width: 2.8 mm)

  • Low-profile model (5.4 mm high)
  • With a positioning boss
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
AppearanceSensing methodConnecting methodSensing distanceAperture size
(H × W) (mm)
Output typeModelMinimum packing unit
(Unit: pcs)
Transmissive
(slot type)
PCB mounting2.8mm
(slot width)
Both emitting side and detecting side
1.4×0.5
PhototransistorEE-SX10251

Note: Order in multiples of minimum packing unit.

Absolute Maximum Ratings (Ta = 25ºC)
Item
Symbol
Rated value
Unit
EmitterForward currentIF50*1mA
Pulse forward currentIFP1*2A
Reverse voltageVR4V
DetectorCollector-Emitter voltageVCEO30V
Collector currentIC20mA
Collector dissipationPC100*1mW
Ambient temperatureOperatingTopr-25 to +85ºC
StorageTstg-30 to +100ºC
Soldering temperatureTsol260*3ºC
*1. Refer to the temperature rating chart if the ambient temperature exceeds 25°C.
*2. The pulse width is 10 μs maximum with a frequency of 100 Hz.
*3. Complete soldering within 10 seconds.


Electrical and Optical Characteristics (Ta = 25ºC)
Item
Symbol
Value
Unit
Condition
MIN.
TYP.
MAX.
EmitterForward voltageVF---1.21.5VIF = 30mA
Reverse currentIR---0.0110µAVR = 4V
Peak emission wavelengthλP---940---nmIF = 20mA
DetectorLight currentIL0.5---14mAIF = 20mA,
VCE = 10V
Dark currentID---2200nAVCE = 10V,
0×
Leakage currentILEAK---------µA---
Collector-Emitter
saturated voltage
VCE (sat)---0.10.4VIF = 20mA,
IL =0.1mA
Peak spectral
sensitivity wavelength
λP---850---nmVCE = 10V
Rising timetr---4---µsVCC = 5V,
RL = 100Ω,
IL = 5mA
Falling timetf---4---µsVCC = 5V,
RL = 100Ω,
IL = 5mA


Exterior Specifications

Connecting methodWeight (g)Material
Case
PCB mounting0.19PBT
(Unit: mm)

EE-SX1025


Aperture size (H x W)

EmitterDetector
1.4×0.51.4×0.5




Internal circuit

Terminal No.
Name
AAnode
KCathode
CCollector
EEmitter

Unless otherwise specified, the tolerances are as shown below.
Dimensions
Tolerance
3 mm max.±0.3
3 < mm ≤ 6±0.375
6 < mm ≤ 10±0.45
10 < mm ≤ 18±0.55
18 < mm ≤ 30±0.65

Precautions for Correct Use

  • Do not use the product in atmospheres or environments that exceed product ratings.