Product Details Portlet

EE-SY199 Photomicrosensor (Reflective)

Ultra-compact SMD Type with a detectable sensing distance of 1 mm

  • PCB surface mounting type.
  • Support for small lots. *1
  • Sorting specifications available. *2

*1. Types with 100 pcs/box re available. The model name for ordering is EE-SY199-1.
*2. Photocurrent types available. The model name for ordering is EE-SY199-RANKB.

RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
AppearanceSensing methodConnecting methodSensing distanceOutput typeModelMinimum packing unit
(Unit: pcs)
ReflectiveSMT1mmPhototransistorEE-SY199*1*22,000*1
*1. Types with 100 pcs/box re available. The model name for ordering is EE-SY199-1.
*2. Photocurrent types available. The model name for ordering is EE-SY199-RANKB.
Note: Order in multiples of minimum packing unit.
Absolute Maximum Ratings (Ta = 25ºC)
ItemSymbolRated valueUnit
EmitterForward currentIF50*1mA
Reverse voltageVR6V
DetectorCollector-Emitter voltageVCEO35V
Emitter-Collector voltageVECO6V
Collector currentIC20mA
Collector dissipationPC75*1mW
Total allowable lossPtot100*1mW
Operating temperatureTopr−25 to 85ºC
Storage temperatureTstg−40 to 100ºC
Reflow soldering temperatureTsol260*2ºC
Note:1.Refer to the temperature rating chart if the ambient temperature exceeds 25ºC.

2.Complete soldering within 5 seconds.For reflow soldering, use the conditions given on page 5.

Electrical and Optical Characteristics (Ta = 25ºC)
ItemSymbolValueUnitCondition
MIN.TYP.MAX.
EmitterForward currentVF---1.21.4VIF = 20 mA
Reverse voltageIR------10μAVR = 6V
Peak emission wavelengthλP---950---nm---
DetectorLight currentEE-SY199IL4085130μAIF = 4 mA, VCE = 2 V, Aluminum-deposited surface, d = 1 mm *
EE-SY199- RANKB65---
Dark currentID---1100nAVCE = 20 V, 0 x
Leakage currentILEAK------500nAIF = 4 mA,VCE = 2 V,with no reflection
Collector-Emitter saturated voltageVCE (sat)---------V---
Peak spectral sensitivity wavelengthλP---930---nm---
Rising timetr---20100μAVCC = 2 V, RL = 1 kΩ,IL = 100 μA, d = 1 mm *
Falling timetf---20100μAVCC = 2 V, RL = 1 kΩ,IL = 100 μA, d = 1 mm *
Note:*Refer to Fig12.Light Current Measurement Setup Diagram on page2.



Exterior Specifications
Connecting methodWeight (g)Material
Case
SMT0.008Polyphenylene sulfide (PPS)

(Unit: mm)

EE-SY199



Recommended soldering patterns

Note:

  1. The shaded portion in the above figure may cause shorting.Do not wire in this portion.
  2. The dimensional tolerance for the recommended soldering pattern is ±0.1 mm.


Internal Circuit
 

 
Terminal No.Name
AAnode
KCathode
CCollector
EEmitter


Unless otherwise specified, the dimensional tolerance is ±0.15 mm.

Precautions for Correct Use

  • Do not use the product in atmospheres or environments that exceed product ratings.
  • This product is for surface mounting. Refer to Soldering Information, Storage and Baking for details.
  • Dispose of this product as industrial waste.