Product Details Portlet

XG4A MIL Plugs with Short Locks

The Mainstream of Circuit Board Connectors conforming MIL Standards with Improved Design.

  • Our new production system improves reliability.
  • Space-saving Box-type Plugs (XG4C) available.
  • IDC Plugs (XG4E) can be used for relaying.
  • An endless number of combinations can be made using the XG-5 IDC Connectors for discrete wires, XG8 Original Plugs, and the XG2 IDC Connectors for PCBs.
  • The Original Plugs (XG8) and the Box-type Plugs (XG4C) can be locked using Lock Levers.
  • Conform to MIL standards (MIL-C-83503).
  • UL standards (file No. E103202) (All XG4 models except those with XG4U)
RoHS Compliant
Model 2D/3D CAD
XG4A-1032 Download
XG4A-1035 Download
XG4A-1072 Download
XG4A-1075 Download
XG4A-1432 Download
XG4A-1435 Download
XG4A-1632 Download
XG4A-1635 Download
XG4A-2032 Download
XG4A-2035 Download
XG4A-2632 Download
XG4A-2635 Download
XG4A-3032 Download
XG4A-3035 Download
XG4A-3432 Download
XG4A-3435 Download
XG4A-4032 Download
XG4A-4035 Download
XG4A-5032 Download
XG4A-5035 Download
XG4A-5072 Download
XG4A-5075 Download
XG4A-6032 Download
XG4A-6035 Download
XG4A-6072 Download
XG4A-6075 Download
XG4A-6432 Download
XG4A-6435 Download
XG4A-6472 Download
XG4A-6475 Download
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Use in combination with non-strain-relief sockets.
No. of contacts
Model
Polarity slots
Plugs with straight dip terminals
Plugs with right-angle dip tarminals

10 XG4A-1072 XG4A-1075 0
XG4A-1032 XG4A-1035 1
14 XG4A-1432 XG4A-1435 1
16 XG4A-1632 XG4A-1635 1
20 XG4A-2032 XG4A-2035 1
26 XG4A-2632 XG4A-2635 1
30 XG4A-3032 XG4A-3035 1
34 XG4A-3432 XG4A-3435 1
40 XG4A-4032 XG4A-4035 1
50 XG4A-5032 XG4A-5035 1
XG4A-5072 XG4A-5075 2(See note)
60 XG4A-6032 XG4A-6035 1
XG4A-6072 XG4A-6075 2(See note)
64 XG4A-6432 XG4A-6435 1
XG4A-6472 XG4A-6475 2(See note)
Note: Polarizing slot pitch is 22.86 mm.


Item

MIL Sockets: XG4M
Relay Plug: XG4E

MIL Plugs: XG4A
Box-type Plugs: XG4C
Board-to-board Sockets: XG4H

Rated current
1A 3A *
Rated voltage
AC250V AC300V
Contact resistance
20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance
1,000 MΩ min. (at 500 VDC)
Dielectric strength
500 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force
1.96 N max. per contact
Removal force
0.39 N min. (with test gauge, t= 0.64 mm)
Insertion durability
50 times

Ambient operating temperature

Operating: -55 to 105℃ (with no icing at low temperature)
*The rated current will depend on the Socket you are using. It is 1 A using the XG4M for example.
(Unit: mm)

XG4A-32 / -72 (Straight DIP terminals)
XG4A-35 / -75 (Right-angle DIP terminals)

XG4A:Dimensions1

Mounting View (BOTTOM VIEW)
  XG4A:Dimensions1


Table of Dimensions
No. of contacts
Dimensions [mm]
A
B
C
D
E
F
10 32.0 17.5 10.16 21.8 27.9 40.4
14 37.1 22.6 15.24 26.9 33.0 45.5
16 39.6 25.2 17.78 29.5 35.6 48.0
20 44.7 30.2 22.86 34.5 40.6 53.1
26 52.3 37.9 30.48 42.2 48.3 60.7
30 57.4 42.9 35.56 47.2 53.3 65.8
34 62.5 48.0 40.64 52.3 58.4 70.9
40 70.1 55.6 48.26 59.9 66.0 78.5
50 82.8 68.3 60.96 72.6 78.7 91.2
60 95.5 81.0 73.66 85.3 91.4 103.9
64 100.6 86.1 78.74 90.4 96.5 109.0
Note: See page 16 for details on the availability (10-contact Connectors) and pitch (with 50, 60, or 64-contact Connectors) of polarity slots.