Product Details Portlet

XG8S Single-row Jumper Plugs

Low-profile, Economical Circuit Jumper Plugs

  • Low profiles that are only 5.8 mm (XJ8) and 6.8 mm (XG8S/T) high on the board.
  • 2.54-mm high-density grid can be mounted horizontally or vertically.
  • From Single-row up to Triple-row Connectors.
  • Through-holes handle 0.8-mm wires.
  • Designed for easy insertion and protection against accidental removal.
  • Highly-reliable 2-point contacts.
  • Thin Plug Housing (XJ8) employs flame-resistant PPS resin.
  • XJ8 Connectors conform to UL standards (file no.E103202).
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Model

No. of
contacts
Plugs with straight terminals
Model (gold plating)Model (tin plating)
2XG8S-0231XG8S-0241
3XG8S-0331XG8S-0341
4XG8S-0431XG8S-0441
6XG8S-0631---
8XG8S-0831XG8S-0841
16XG8S-1631XG8S-1641
18XG8S-1831---
ItemGold platingTin plating
Rated voltage2 A
Rated current300 VAC
Contact resistance20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance1,000 MΩ min. (at 500 VDC)
Dielectirc strength750 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force (See note.)1.96 N max.7.85 N max.
Total removal force (See note.)0.39 N min.0.98 N min.
Insertion durability50 times20 times
Ambient operating temperature- 55 to 105℃ (with no icing at low temperature)
Note: Insertion and removal force are for the XJ8A.
(unit: mm)
XG8S-□□31(gold plating)
XG8S-□□41(tin plating)


XG8S:1

Mounting holes (bottom view)
XG8S:1

Dimensions
No. of
contacts
Dimensions (mm)
AB
25.12.54
37.65.08
410.27.62
615.212.70
820.317.78
1640.638.10
1845.743.18

Correct Use

• Plugs can be easily cut along the V-groove.

• Jumper Socket should be inserted so that the arrow points down.

● Automated Soldering Conditions (Jet Flow)


  1. Soldering temperature: 250 ±5°C
  2. Continuous soldering time: Within 5±1 s


● Mounting Example

precaution img