Flat Cable Connector

Flat Cable Connector

Detail

A type of connector that harnesses a flat cable conforming to the MIL standard (MIL-C-83503) by pressure welding.
This also includes connectors that are based on ideas from the MIL standard.

MILコネクタ例示画像

In addition to MIL-type locks, we have a variety of other lock variations such as original locking sockets, original simple locks, and more.

MIL connector Plug
XG4A

With broad finger-friendly lock, operation with the entire finger is possible. Which improves operability when detaching.
Ensures secure and stable connection
Wide, Easy-to-Use Lock
Twice the Width
It's easy to tell when the lock is completely engaged.

Excellent operability & Wide variation suitable to various connection applications

Easy to operate lock lever that can be pulled out with one hand

XG5N-U

Two-tiered overlap type that can be used for high-density mounting

XG4A 2-tire Plugs

Flat Cable Connectors

Classification Model Appearance Contact pitch Type
MIL sockets XG4A-
□□31/74
□□34/74
XG4A-□□31/74□□34/74画像 2.54mm With long lock
XG4A-
□□32/72
□□35/75
XG4A-□□32/72□□35/75画像 2.54mm With short lock
XG4A-
□□33/73
□□36/76
XG4A-□□33/73□□36/76画像 2.54mm Without lock
XG4A-
□□39/79-A
XG4A-□□39/79-A画像 2.54mm 2-tire Plugs
Flat cable connector XG4M XG4M画像 2.54mm MIL Sockets
XG4M-U XG4M-U画像 2.54mm MIL Sockets with lock
IDC plugs XG4E XG4E画像 2.54mm With long lock
2.54mm With short lock
Box-type plugs XG4C XG4C画像 2.54mm Plugs
Board-to-board sockets XG4H XG4H画像 2.54mm Sockets
Flat Cable Connectors for PCBs XG2 XG2画像 2.54mm Standard Terminal Arrangemen
Reverse Terminal Arrangement

IDC socket for Discrete Wires

Classification Model Appearance Contact pitch Type
IDC socket for Discrete Wires XG5M XG5M画像 2.54mm Two-row Sockets
XG5S-□□01 XG5S-□□0画像 Semi Covers
XG5S-□□□2 XG5S-□□□2画像 Hood Covers

Crimped Sockets for Discrete Wires

Classification Model Appearance Contact pitch Type
Crimped Sockets for Discrete Wires XG5N XG5N画像 2.54mm Two-row Sockets
XG5N-U XG5N-U画像 2.54mm Two-row Sockets with lock

Original Plugs

Classification Model Appearance Contact pitch Type
Original Plugs XG8 XG8画像 2.54mm One-row Plugs
2.54mm Two-row Plugs

Machine tools・Semiconductor production equipment・FA equipment・
Industrial robots・Quick chargers・Power conditioners・ATMs/Amusement machines