Basic Switch Common Accessories - Americas
Basic Switch Common Accessories
D3V/V/VX/D2MV/D2RV Common Accessories

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Actuators (Sold Separately) Actuators are supplementary components used when operating the Switch using cams or dogs or when transmitting mechanical movements that are not in alignment with the switch plunger. The VAL models are suitable for cases where a Switch is operated by a rotary cam or sliding devices with relatively low operation frequency. The VAM models are designed to operate in reverse movements and have high shock and vibration resistance. Since the OT of these models is rather large, these models can be used for automatic control or door switches of machining tools. The VAV models can be used for cases where a small OF is required.

Separators (Insulation Sheet) (Sold Separately)
Note:The Separator is made of epoxy alkyd/varnish tetron cloth and has heat-resistant temperature of 130℃.
Separator for V □
Note: | 1. These Actuators do not include Switches. |
2. Switches with the mounting holes shown below can be used except for special models. |

Separators (Insulation Sheet) (Sold Separately)
Applicable Switches | Thickness | Model |
---|---|---|
D3V,V,VX,D2MV D2RV,D2VW,D2RV |
0.18 | Separator for V0.18 |
0.25 | Separator for V0.25 |
Separator for V □

Note: | 1. All units are in millimeter unless otherwise indicated. |
2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions. | |
3. For operating characteristics of models not listed above, consult your OMRON sales representative. | |
4. The operating characteristics are for operation in the A direction (![]() |
|
5. Model numbers are for the Actuator only. |
VAL (Designed for models of OF 200 gf and greater)

In the case of V-15-1A5 | |
---|---|
OF max. RF min. |
2.26 N { 230 gf} 0.49 N {50 gf} |
OT min. MD max. |
0.8mm 0.4mm |
FP max. OP |
17 mm 14.9±0.5 mm |
VAL12 (Designed for models of OF 200 gf and greater)

In the case of V-15-1A5 | |
---|---|
OF max. RF min. |
2.26 N { 230 gf} 0.49 N {50 gf} |
OT min. MD max. |
0.8 mm 0.4 mm |
FP max. OP |
22.9 mm 20.5±0.8 mm |
VAL2, VAL02 (Designed for models of OF 200 gf max.)
In the case of V-15-1A5 | |
---|---|
OF max. RF min. |
2.26 N { 230 gf} 0.49 N {50 gf} |
OT min. MD max. |
0.8 mm 0.4 mm |
FP max. OP |
22.6 mm 20.5±0.5 mm |
VAV

In the case of V-15-1A5 | |
---|---|
OF max. RF min. |
0.34 N { 35 gf} 0.04 N {4 gf} |
PT max. OT min. MD max. |
7.6 mm 3 6 mm 4.7 mm |
OP | Approx. 10.6mm |
VAV-5 (Designed for models of OF 25 gf max.)

In the case of VX-5-1A2 | |
---|---|
OF max. RF min. |
0.03 N { 2.8 gf} 0.002 N {0.2 gf} |
PT max. OT min. MD max. |
16 mm 2 mm 5 mm |
OP | Approx. 16.7mm |
VAV2

In the case of V-15-1A5 | |
---|---|
OF max. RF min. |
0.74 N { 75 gf} 0.09 N {9 gf} |
PT max. OT min. MD max. |
4.8 mm 1 5 mm 1.2 mm |
OP | 18.6±1.6 mm |
VAM

In the case of V-15-1A5 | |
---|---|
OF max. RF min. |
1.96 N { 200 gf} 0.29 N {30 gf} |
OT min. MD max. |
7 mm(reference value) 5 mm |
FP max. OP |
45 mm 20±9 mm |
VAM21

In the case of V-15-1A5 | |
---|---|
OF max. RF min. |
3.53 N { 360 gf} 0.69 N {70 gf} |
OT min. MD max. |
5 mm(reference value) 4 mm |
FP max. | 30 mm |
OP | 20±4 mm |
VAM-1

In the case of V-15-1A5 | |
---|---|
OF max. RF min. |
2.94 N { 300 gf} 0.39 N {40 gf} |
OT min. MD max. |
5 mm(reference value) 6 mm |
FP max. OP |
47 mm 30±5 mm |
VAM22

In the case of V-15-1A5 | |
---|---|
OF max. RF min. |
3.53 N { 360 gf} 0.69 N {70 gf} |
OT min. MDmax. |
3 mm(reference value) 4 mm |
FP max. OP |
38 mm 31.3±3 mm |
VAM2

In the case of V-15-1A5 | |
---|---|
OF max. RF min. |
2.45 N { 250 gf} 0.39 N {40 gf} |
OT min. MD max. |
7 mm(reference value) 6 mm |
FP max. OP |
48 mm 31±6 mm |