PCB Terminal Blocks

PCB Terminal Blocks

Detail

Terminal blocks that can be mounted on printed circuit boards.
Screw or push-in connections are available, with the push-in method becoming more popular because it helps reduce the number of connection steps.

プリント基板用端子台例示 image

プッシュイン方式

挿し込むだけの簡単結線〜ねじ式に比べ6秒削減(*棒端子の接続から端子台取り付けまで(当社調べ))
増し締め作業不要〜クランプバネ圧により端子/電線を固定

PCB Terminal Blocks

Classification Model Appearance Contact pitch Type
Push-in SMT Terminals XW4K XW4K image

Available in 100pcs per reel

2.54mm plug
XW4H/XW4L XW4H/XW4L image

Available in 100pcs per reel

2.54mm Socket
Board-mounting Connecto
  • Hold-down mechanism achieves robustness on the substrate
  • Active locking mechanism, excellent vibration resistance/impact resistance
  • Horizontal and vertical types available
Push-in DIP Terminals XW4C XW4C image 3.5mm,
5.0mm
Board-mounting Connecto
  • With a single wire/rod terminal, simply insert the wire and connect easily
  • Stranded wire is easily connected with a general driver
ねじ式ディップ端子タイプ XW4A XW4A image 3.81mm,
5.08mm
plug
XW4B/XW4E XW4B/XW4E image 3.81mm,
5.08mm
Socket
Board-mounting Connecto

*Available in 100pcs per reel
XW4K/XW4L

主なサーフェイス・マウントタイプのシグナルリレーは、以下の部品から構成されています。
コイルは2次モールド成形をしており、小型ながら、コイル-接点間の高い絶縁性能を実現しています。

Semiconductor production equipment・Industrial robots・FA機器全般