1. Home>
  2. Products>
  3. Relays>
  4. Power PCB Relays>
  5. G5T
G5T

G5TVery Slim, Economical 5A, Single Pole Relay with 4kV Dielectric Strength between Coil and Contacts

Resistive Load (SPST-NO) : 5A@250VAC 30K Cycles
Seal Type: Flux protection
Coil Insulation Class; NA
Contact form : SPST-NO
UL, CSA, and VDE approved
Very Slim relay ideal for home appliance market
10-kV Impulse Withstand Voltage
Non Latching only

PDF file G5T Data SheetG5T Data Sheet

  

  
Select
Part
Contact form
Seal type
Rated Resistive Load - Relay
Coil Power Consumption
Dielectric strength (AC for 1 min)
Impulse withstandard voltage
Termination Style
Links
G5T-1A DC5
1 Form A
Flux protection
5A @ 250VAC/30 VDC
200mW
4000 VAC
10,000 V
Through-Hole PCB - Straight
Check Inventory
G5T-1A DC12
1 Form A
Flux protection
5A @ 250VAC/30 VDC
200mW
4000 VAC
10,000 V
Through-Hole PCB - Straight
Check Inventory
G5T-1A DC24
1 Form A
Flux protection
5A @ 250VAC/30 VDC
200mW
4000 VAC
10,000 V
Through-Hole PCB - Straight
Check Inventory