Solutions for the Communications Market Omron Electronic Components LLC provides a variety of electronic component solutions throughout the entire Communications Industry. Whether you are designing Telephone Switching Equipment, Mobile Base Stations, Broadband Equipment, Broadcast Studios or CATV, Omron has a solution for you. In the areas of mobile communications and network implementation Omron has introduced a growing range of innovative products. Providing quality-driven products and reliable support to satisfy the design needs of the Communications Industry worldwide.
OPTICAL COMPONENTS
CWDM TOSA/ROSAThe Afterburner(TM) SX4 is a protocol independent, CWDM-based optical subassembly (OSA), capable of transmitting (Tx) and receiving Rx) 4 optical channels from one multi-mode fiber. The SX4 enables 10GbE over MMF.
RELAYS
Omron, the #1 seller of relays worldwide, has a relay tailored to your power switching needs, including fully sealed versions.
Low Signal Relays Omron delivers accuracy and reliability while saving space and power in these tiny components. Our signal relays are available in a
multitude of packaging and mounting options for every design need.
MOS FET RelaysThe smallest, fastest precision components on the market,Omron's MOS FET relay line delivers the speed and accuracy needed for every telecom switching application.
Power PCB Relays Omron, the #1 seller of relays worldwide, has a relay tailored to your power switching needs, including fully sealed versions. Coil
voltages range from 3V DC which can be IC driven, up to 48V DC.
HF/RF Relays With the industry's widest range of design options, our high frequency relays utilize Omron's patented microstrip line construction to eliminate cross-talk and improve performance. Compared to other HF switching devices, Omron's isolation, insertion loss and switching power are unmatched.
SWITCHES
Detection Switches Sealed and unsealed snap-action switches are available with a
variety of ratings, actuators and termination options. Sealed versions, rated to IP67 and IP50, are suitable for use in "wet" locations.
Tactile Switches Consistent switching characteristics offer excellent performance. Available with a wide variety of actuators, mounting styles, and switching capabilities.
Domes/Dome Arrays Available as single point of contact Domes or customizable Arrays. Provides crisp, tactile feedback for panel designs when coupled with your overlay and PCB design.
Micro Tilt Sensor Replace mercury switches with Omron's surface mounting tilt sensor. Ideal for space-confined installations. Detect tilting over a range of 45 to 75 degrees in rightand-left inclination. Operating temperatures range from -10° to 60° C.
CONNECTOR
FPC Connectors The smallest and most reliable fine pitch cable connectors will offer
you the design flexibility needed to maximize space and provide secure connections, using Omron's patented Rear Locking Mechanism
For More Detailed Information: Click here to view full details on this industry solution.
Locate a Distributor and search for available inventory.
Call Us:
1-847-882-2288 Monday through Friday,
7:30 a.m. to 6:00 p.m. Central Time (CT) or or Email Us components@omron.com