OMRON

Electronic Components|North, Central and South America

United StatesCanadaMexicoBrazil
 
Check Dist. Inventory
Enter Part #:

Check RoHS Compliance

Begins With
Contains
Exact



  1. Home>
  2. Solutions>
  3. Industry>
  4. HVAC

Switching, sensing and other products for the HVAC market

HVAC

Solutions for the HVAC Market Omron Electronic Components Omron Electronic Components LLC provides a variety of electronic component solutions throughout the entire Heating, Ventilation and Air Conditioning Industry. Whether you are designing for the Residential and Commercial Markets, Forced Air, Boiler or Water Heating, Omron has a solution for you. Providing quality-driven products and reliable support to satisfy the design needs of the HVAC Industry worldwide.

RELAYS

Power PCB Relays Omron, the #1 seller of relays worldwide, has a relay tailored to your power switching needs, including fully sealed versions. Coil voltages range from 3VDC (direct IC driven) to 48 VDC, with AC coil options now available in some families.

Thermostat Relays Omron's signal switching components deliver accuracy and reliability while saving space and power. Our signal relays are available in a multitude of packaging and mounting options for every design need.

Plug-in Style and Sockets General power switching relays using an industry standard profile to provide several basic relay functions. Reliable switching from 1 mA to 15A and offering lockable test button, mechanical indicator, and standard faceplate.

MOS FET Relays The smallest, fastest precision components on the market, Omron's MOS FET relay line delivers the speed and accuracy needed for electromechanical equipment.

Power Relays An industry standard profile relay with PCB, plug in, and screw terminal/ panel mount. These power relays are capable of reliably switching from 1 mA to 160A while driven by either AC or DC power.

Solid State Relays Compact, low cost, Solid State Power switching. From 5-90A, silent and reliable, with extremely long life even in elevated temperatures."

SENSORS

Clogged Filter Sensor Compact, intelligent sensors featuring MEMS precision technology for repeatable airflow detection. Integral passive Dust Segregation System (DSS), developed by OMRON is compact and highly efficient.

Pressure Sensors Solid-state pressure sensors are available in analog, pulse, or frequency output signal. The D8M MEMS-based micro pressure sensors are specifically designed to detect very small changes in the pressure levels.

Flow Sensors High accuracy mass flow sensing. The new D6F detects both gas flow velocity and direction. The silicon thermal sensor consistently outperforms other sensor types.

CONNECTOR

FPC Connectors The smallest and most reliable fine pitch cable connectors will offer you the design flexibility needed to maximize space and provide secure connections, using Omron's patented Rear Locking Mechanism.

SWITCHES

Detection Switch Sealed and unsealed snap-action switches are available with avariety of ratings, actuators and termination options. Sealed versions,rated to IP67 and IP50, are suitable for use in "wet" locations.

General Purpose Snap Action Switches Omron's high precision basic switch comes in a variety of styles. Snap action switches are available in general purpose and drip-proof types.

Tactile Switches Consistent switching characteristics offer excellent performance. Available with a wide variety of actuators, mounting styles, and switching capabilities.

Domes/Dome Arrays Available as single point of contact Domes or customizable Arrays. Provides crisp, tactile feedback for panel designs when coupled with your overlay and PCB design.

For More Detailed Information:
Click here to view full details on this industry solution.
Locate a Distributor and search for available inventory.
Call Us:
1-847-882-2288 Monday through Friday,
7:30 a.m. to 6:00 p.m. Central Time (CT) or
Email Us components@omron.com