OMRON

Electronic Components|North, Central and South America

United StatesCanadaMexicoBrazil
 
Check Dist. Inventory
Enter Part #:

Check RoHS Compliance

Begins With
Contains
Exact



  1. Home>
  2. Solutions>
  3. Industry>
  4. Consumer / Handheld

Sensors, Optical Components, Switches and Relays for the Consumer/Handheld Market

Consumer / Handheld

Solutions for the Consumer / Handheld Market Omron Electronic Components LLC provides a variety of electronic component solutions throughout the entire Consumer/Industrial Handheld Market. Whether you are designing Mobile Devices, Computer Products/Peripherals, Premise Equipment, Home Entertainment, Test & Measurement, Inventory Control, Medical or Gaming Equipment, Omron has a solution for you. Providing quality-driven products and reliable support to satisfy the design needs of the Consumer/Industrial Handheld Market.

RELAYS

Power PCB Relays Omron, the #1 seller of relays worldwide, has a relay tailored to your power switching needs, including fully sealed versions. Coil voltages range from 3V DC which can be IC driven, up to 48V DC.

HF/RF Relays With the industry's widest range of design options, our high frequency relays utilize Omron's patented microstrip line construction to eliminate cross-talk and improve performance. Compared to other HF switching devices, Omron's isolation, insertion loss and switching power are unmatched.

Low Signal Relays Omron delivers accuracy and reliability while saving space and power in these tiny components. Our signal relays are available in a multitude of packaging and mounting options for every design need.

SENSORS

Micro Tilt Sensor Replace mercury switches with Omron's surface mounting tilt sensor. Ideal for space-confined installations. Detect tilting over a range of 45 to 80 degrees in right- and-left inclination. Operating temperatures range from -10° to 60° C.

FACE RECOGNITION SENSOR

OKAO Vision Realize security between mobile phone and their owners. High recognition rate, small memory size and quick operating speeds. Ideal for implementation in PDAs, mobile phones and other mobile devices with camera functions.

For OKAO inquiries and additional information, please contact Mr. David Schroll: (847)-755-7314.

SWITCHES

Tactile Switches Consistent switching characteristics offer excellent performance. Available with a wide variety of actuators, mounting styles, and switching capabilities.

Domes/Dome Arrays Available as single point of contact Domes or customizable Arrays. Provides crisp, tactile feedback for panel designs when coupled with your overlay and PCB design.

Rocker Switches Miniature Rocker Switch. Withstands inrush currents up to 100 A with a contact gap of 3mm minimum.

Ultra-miniature Detection Switches Unsealed and IP67 sealed snapaction detection switches are available to switch microload/logic level signals, with a variety of actuators and termination options.

OPTICAL COMPONENTS

Photomicrosensors Omron has a slotted and reflective optical switch that are suitable for your most challenging applications, whether it calls for a microphotonic or non-amplified photomicrosensor. Choose among different slot widths, sensing distances, configurations, or mounting styles.

CWDM TOSA/ROSA The Afterburner(TM) SX4 is a protocol independent, CWDM-based optical subassembly (OSA), capable of transmitting (Tx) and receiving Rx) 4 optical channels from one multi-mode fiber. The SX4 enables 10GbE over MMF.

CONNECTOR

FPC Connectors The smallest and most reliable fine pitch cable connectors will offer you the design flexibility needed to maximize space and provide secure connections, using Omron's patented Rear Locking Mechanism.

For More Detailed Information:
Click here to view full details on this industry solution.
Locate a Distributor and search for available inventory.
Call Us:
1-847-882-2288 Monday through Friday,
7:30 a.m. to 6:00 p.m. Central Time (CT) or
Email Us components@omron.com