Omron Electronic Components' leading edge components for the GAMING Market:
Omron designs and manufactures a range
of high quality, high performance components
utilizing latest technologies for the Gaming Market; these include: operation switches, illumination technology, LED drivers, OKAO/Facial detection, custom power supplies, motion detection/hand gesturing, and detection switches. We contribute to the industry by offering technology and know-how that only Omron can provide and by combining comprehensive functionality and fast-response speed products.
We rely on the wealth of technology and expertise obtained though all of the businesses the Omron group is involved in, such as factory automation, electronic components, automotive electrical devices, financial distribution systems, health care devices, etc. We will continue to respond to the individual needs of each customer in the Gaming industry. By combining all of the functions of our 7 core technologies with sales, development, production, quality assurance, and service, we are striving to contribute to a growing and more successful global gaming market.
OPERATION SWITCHES
Operation Switch Technology offers: High Reliability, High Durability & Long Life, Optimum Design, Illumination Quality
Illuminated Push Button
Durability: 10M times
Various Colors of Operation part & LED
Experience in Japan Market
Illuminated 3 Push Button Unit
Easy Assembly
Durability: 10M times
Various Colors of Operation part & LED
Experience in Japan Market
Lever Switch
All Direction (360°)Operation
Durability: 10M times
Experience in Japan Market
ILLUMINATION TECHNOLOGY
Optical Simulation & Design Technology
High Precision Replication Technology
Applications:
Corner Lamp
Indicator
Layered Illumination
See-through Messenger
Multi-color Illumination
FACE DETECTION TECHNOLOGY
Detects faces under various conditions by using OMRON's original object detection algorithm. This detection occurs amazingly fast and highly accurate.
Detection occurs for 360-degree in-plane rotation.
Partial occlusion can be handled by combining with face tracking.
Optimized for embedded environment.
Device independent and highly customizable.
LED DRIVER TECHNOLOGY
FEATURES:
Brightness Control Suits Human Site
Eyes are sensitive to dimmer, insensitive to brighter
Recognizing Motion of Faces and People: this technology provides a modern and natural human interface to various devices by recognizing the position, shape and motion of a hand or finger.
A trigger motion is unnecessary by facial sensing technology. By combining gesture recognition with OMRON’s facial image sensing technology, a user's intention can be estimated by relationship between the position/direction of the face and the hand position. It is possible to realize more natural user interaction in various devices.
Recognizes the motion and shape of the hand. Simple instructions usually used in most human interfaces such as “up,down,left, right” can be simply defined by a V-sign, 1-finger sign and other finger poses. The position of hand can be detected simultaneously.
*More hand motions and shapes will be recognized in the future.
Recognition occurs in a wide distance range
Works on various devices such as Web cameras, built-in cameras and digital cameras.
DETECTION SWITCHES
Sealed and unsealed snap-action switches are available with a variety of ratings, actuators and termination options. Sealed versions are rated to IP67 and are suitable for use in "wet" environments. Unsealed are rated to a durable IP50.
For More Detailed Information:
Download a copy of the Brochure HERE.
CONTACT us to learn more detail on these solutions.
Locate a Distributor and search for available inventory.
Call Us:
1-847-882-2288 Monday through Friday,
7:30 a.m. to 6:00 p.m. Central Time (CT) or Email Us components@omron.com